content here.
content here.

ADM3485E:  ESD Protected, EMC Compliant, 3.3V, 12 Mbps, EIA RS-485 Transceiver

The ADM3485E is a low power differential line transceiver designed to operate using a single +3.3 V power supply. Low power consumption make it ideal for power sensitive applications. It is suitable for communication on multipoint bus transmission lines. Internal protection against electrostatic discharge (ESD) and electrical fast transient (EFT) allows operation in electrically harsh environments.

...More

ADM3485E:  ESD Protected, EMC Compliant, 3.3V, 12 Mbps, EIA RS-485 Transceiver

Product Description

The ADM3485E is a low power differential line transceiver designed to operate using a single +3.3 V power supply. Low power consumption make it ideal for power sensitive applications. It is suitable for communication on multipoint bus transmission lines. Internal protection against electrostatic discharge (ESD) and electrical fast transient (EFT) allows operation in electrically harsh environments.

  • ESD-Protection: 15 kV
  • Pwr Supply (Vnom): +3.3
  • Data Rate: 12Mbps
  • Full-Half Duplex: Half
  • # of Nodes On Bus: 50
  • Drvr/Rcvr Enable: Yes
  • Fail Safe: Open
  • Isolation V (rms): ---
  • Available Packages: DIP,SOIC

Functional Block Diagram for ADM3485E

Part# Min Pos Supply Pwr Supply (Vnom) Full-Half Duplex ESD-Protection Data Rate # of Nodes On Bus Drvr/Rcvr Enable Fail Safe Isolation V (rms) Available Packages Price* (1000-4999) Protocols
ADM2482E +3 +3 to +5 & ISO +3 Full, Half 15 kV 16Mbps 256 Yes Open, Short 2.5 kV SOIC $4.66 RS-422, RS-485
ADM2484E +3 +3 to +5 & ISO +3 Full, Half 15 kV 500kbps 256 Yes Open, Short 5 kV SOIC $3.04 RS-422, RS-485
ADM2487E +3 +3 to +5 & ISO +3 Full, Half 15 kV 500kbps 256 Yes Open, Short 2.5 kV SOIC $3.64 RS-422, RS-485
ADM2491E +3 +3 to +5 & ISO +5 Full, Half 8 kV 16Mbps 32 Yes Open 5 kV SOIC $4.76 RS-422, RS-485
ADM2582E +3 3.3, 5 Full, Half 15 kV 16Mbps 256 Yes Open, Short 2.5 kV SOIC $6.50 RS-422, RS-485
ADM2587E +3 3.3, 5 Full, Half 15 kV 500kbps 256 Yes Open, Short 2.5 kV SOIC $5.50 RS-422, RS-485
ADN4668 +3 3.3 --- 15 kV 400Mbps - Yes - - SOIC, SOP $1.16 EIA-644, LVDS
ADM2490E +2.7 +3 to +5 & ISO +5 Full 8 kV 16Mbps 32 No Open 5 kV SOIC $4.55 RS-422, RS-485
ADM2483 +2.7 +3 to +5 & ISO +5 Half --- 500kbps 256 Yes Open, Short 2.5 kV SOIC $3.04 RS-485
ADM2485 +2.7 +3 to +5 & ISO +5 Half --- 16Mbps 50 Yes Open 2.5 kV SOIC $5.57 RS-422, RS-485
ADM2486 +2.7 +3 to +5 & ISO +5 Half --- 20Mbps 50 Yes Open 2.5 kV SOIC $5.04 RS-485
ADM3070E +3 3.3 Full 15 kV 250kbps 256 Yes Open, Short --- SOIC $1.62 RS-422, RS-485
ADM3071E +3 3.3 Full 15 kV 250kbps 256 No Open, Short --- SOIC $1.57 RS-422, RS-485
ADM3488E +3 3.3 Full 15 kV 250kbps 32 No Open --- SOIC $1.32 RS-422, RS-485
ADM3488 +3 3.3 Full --- 250kbps 32 No Open --- SOIC $0.91 RS-422, RS-485
ADM3074E +3 3.3 Full 15 kV 500kbps 256 No Open, Short --- SOIC $1.52 RS-422, RS-485
ADM3490 +3 3.3 Full --- 10Mbps 32 No Open --- SOIC $1.01 RS-422, RS-485
ADM3491 +3 3.3 Full --- 10Mbps 32 Yes Open --- DIP, SOIC, SOP $1.37 RS-422, RS-485
ADM3490E +3 3.3 Full 15 kV 12Mbps 32 No Open --- SOIC $1.37 RS-422, RS-485
ADM3491E +3 3.3 Full 15 kV 12Mbps 32 Yes Open --- SOIC $1.42 RS-422, RS-485
ADM3076E +3 3.3 Full 15 kV 16Mbps 256 Yes Open, Short --- SOIC $1.62 RS-422, RS-485
ADM3077E +3 3.3 Full 15 kV 16Mbps 256 No Open, Short --- SOIC $1.57 RS-422, RS-485
ADM3072E +3 3.3 Half 15 kV 250kbps 256 Yes Open, Short --- SOIC $1.52 RS-422, RS-485
ADM3483E +3 3.3 Half 15 kV 250kbps 32 Yes Open --- SOIC $1.32 RS-422, RS-485
ADM3493 +3 3.3 Half --- 250kbps 256 Yes Open --- SOIC $0.96 RS-422, RS-485
ADM3483 +3 3.3 Half --- 250kbps 32 Yes Open --- SOIC $0.91 RS-422, RS-485
ADM3073E +3 3.3 Half 15 kV 500kbps 256 Yes Open, Short --- SOIC $1.62 RS-422, RS-485
ADM3075E +3 3.3 Half 15 kV 500kbps 256 Yes Open, Short --- SOIC $1.52 RS-422, RS-485
ADM3486E +3 3.3 Half 15 kV 2.5Mbps 32 Yes Open --- SOIC $1.32 RS-422, RS-485
ADM3485 +3 3.3 Half --- 10Mbps 32 Yes Open --- SOIC $1.01 RS-422, RS-485
ADM3485E +3 3.3 Half 15 kV 12Mbps 50 Yes Open --- DIP, SOIC $1.32 RS-422, RS-485
ADM3078E +3 3.3 Half 15 kV 16Mbps 256 Yes Open, Short --- SOIC $1.55 RS-422, RS-485
ADM488 +4.5 5 Full --- 250kbps 32 No Open --- DIP, SOIC $1.11 RS-422, RS-485
ADM489 +4.5 5 Full --- 250kbps 32 Yes Open --- DIP, SOIC, SOP $1.62 RS-422, RS-485
ADM483E +4.5 5 Half 15 kV 250kbps 32 Yes Open --- DIP, SOIC $1.27 RS-422, RS-485
ADM4854 +4.75 5 Full --- 115kbps 256 No Open, Short --- SOIC $0.71 RS-422, RS-485
ADM4855 +4.75 5 Full --- 500kbps 256 No Open, Short --- SOIC $0.71 RS-422, RS-485
ADM4856 +4.75 5 Full --- 2.5Mbps 256 No Open, Short --- SOIC $0.71 RS-422, RS-485
ADM4857 +4.75 5 Full --- 10Mbps 256 No Open, Short --- SOIC $0.71 RS-422, RS-485
ADM4850 +4.75 5 Half --- 115kbps 256 Yes Open, Short --- CSP, MSOP, SOIC $0.71 RS-422, RS-485
ADM487E +4.75 5 Half 15 kV 250kbps 128 Yes Open --- SOIC $1.32 RS-422, RS-485
ADM483 +4.75 5 Half --- 250kbps 32 Yes Open --- SOIC $0.67 RS-422, RS-485
ADM4851 +4.75 5 Half --- 500kbps 256 Yes Open, Short --- CSP, SOIC $0.71 RS-422, RS-485
ADM1487E +4.75 5 Half 15 kV 2.5Mbps 128 Yes Open --- SOIC $1.32 RS-422, RS-485
ADM485E +4.75 5 Half 15 kV 2.5Mbps 32 Yes Open --- SOIC $1.32 RS-422, RS-485
ADM4852 +4.75 5 Half --- 2.5Mbps 256 Yes Open, Short --- CSP, SOIC $0.71 RS-422, RS-485
ADM485 +4.75 5 Half --- 5Mbps 32 Yes Open --- DIP, SOIC, SOP $1.31 RS-422, RS-485
ADM4853 +4.75 5 Half --- 10Mbps 256 Yes Open, Short --- CSP, SOIC $0.71 RS-422, RS-485
ADM1486 +4.75 5 Half --- 30Mbps 50 Yes Open --- SOIC $2.07 RS-422, RS-485
ADM1485 +4.75 5 Half --- 30Mbps 32 Yes Open --- DIP, SOIC, SOP $1.63 RS-422, RS-485

Table Default Sort is Power Supply (Ascending) then Full/Half Duplex Ascending


* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.