content here.
content here.

ADM2482E:  Signal Isolated RS-485 Transceiver Full/Half Duplex w/ Transformer Driver

The ADM2482E/ADM2487E are isolated data transceivers with ±15 kV ESD protection and are suitable for high speed, half-duplex or full-duplex communication on multipoint transmission lines. For half-duplex operation, the transmitter outputs and receiver inputs share the same transmission line. Transmitter Output Pin Y is linked externally to Receiver Input Pin A, and Transmitter Output Pin Z to ...More

ADM2482E:  Signal Isolated RS-485 Transceiver Full/Half Duplex w/ Transformer Driver

Product Description

The ADM2482E/ADM2487E are isolated data transceivers with ±15 kV ESD protection and are suitable for high speed, half-duplex or full-duplex communication on multipoint transmission lines. For half-duplex operation, the transmitter outputs and receiver inputs share the same transmission line. Transmitter Output Pin Y is linked externally to Receiver Input Pin A, and Transmitter Output Pin Z to Receiver Input Pin B. The parts are designed for balanced transmission lines and comply with TIA/EIA- 485-A-98 and ISO 8482:1987(E). The devices employ the Analog Devices, Inc., iCoupler® technology to combine a 3-channel isolator, a three-state differential line driver, and a differential input receiver into a single package. An on-chip oscillator outputs a pair of square waveforms that drive an external transformer to provide isolated power. The logic side of the device can be powered with either a 5 V or a 3.3 V supply, and the bus side is powered with an isolated 3.3 V supply.

The ADM2482E/ADM2487E driver has an active high enable, and the receiver has an active low enable. The driver output enters a high impedance state when the driver enable signal is low. The receiver output enters a high impedance state when the receiver enable signal is high.

The device has current-limiting and thermal shutdown features to protect against output short circuits and situations where bus contention might cause excessive power dissipation. The part is fully specified over the industrial temperature range of −40°C to +85°C and is available in a 16-lead, wide-body SOIC package.

Applications

  • Isolated RS-485/RS-422 interfaces
  • Industrial field networks
  • Multipoint data transmission systems
  • Data Sheet, Rev. 0, 3/09

    • Isolated RS-485/RS-422 transceiver, configurable as half or full duplex
    • Integrated oscillator driver for external transformer
    • ±15 kV ESD protection on RS485 input/output pins
    • Complies with TIA/EIA-485-A-98 and ISO 8482:1987(E)
    • Data rate: 500 kbps/16 Mbps
    • 5 V or 3.3 V operation (VDD1)
    • 256 nodes on bus
    • True fail-safe receiver inputs
    • Safety and regulatory approval
      (For additional details see data sheet)
    • Thermal shutdown protection
    • Operating temperature range: −40°C to +85°C
    • Wide-body, 16-lead SOIC package
    • ESD-Protection: 15 kV
    • Pwr Supply (Vnom): +3 to +5 & ISO +3
    • Data Rate: 16Mbps
    • Full-Half Duplex: Full,Half
    • # of Nodes On Bus: 256
    • Drvr/Rcvr Enable: Yes
    • Fail Safe: Open, Short
    • Isolation V (rms): 2.5 kV
    • Available Packages: SOIC

    Functional Block Diagram for ADM2482E

    Part# Min Pos Supply Pwr Supply (Vnom) Full-Half Duplex ESD-Protection Data Rate # of Nodes On Bus Drvr/Rcvr Enable Fail Safe Isolation V (rms) Available Packages Price* (1000-4999) Protocols
    ADM2482E +3 +3 to +5 & ISO +3 Full, Half 15 kV 16Mbps 256 Yes Open, Short 2.5 kV SOIC $4.66 RS-422, RS-485
    ADM2484E +3 +3 to +5 & ISO +3 Full, Half 15 kV 500kbps 256 Yes Open, Short 5 kV SOIC $3.04 RS-422, RS-485
    ADM2487E +3 +3 to +5 & ISO +3 Full, Half 15 kV 500kbps 256 Yes Open, Short 2.5 kV SOIC $3.64 RS-422, RS-485
    ADM2491E +3 +3 to +5 & ISO +5 Full, Half 8 kV 16Mbps 32 Yes Open 5 kV SOIC $4.76 RS-422, RS-485
    ADM2582E +3 3.3, 5 Full, Half 15 kV 16Mbps 256 Yes Open, Short 2.5 kV SOIC $6.50 RS-422, RS-485
    ADM2587E +3 3.3, 5 Full, Half 15 kV 500kbps 256 Yes Open, Short 2.5 kV SOIC $5.50 RS-422, RS-485
    ADN4668 +3 3.3 --- 15 kV 400Mbps - Yes - - SOIC, SOP $1.16 EIA-644, LVDS
    ADM2490E +2.7 +3 to +5 & ISO +5 Full 8 kV 16Mbps 32 No Open 5 kV SOIC $4.55 RS-422, RS-485
    ADM2483 +2.7 +3 to +5 & ISO +5 Half --- 500kbps 256 Yes Open, Short 2.5 kV SOIC $3.04 RS-485
    ADM2485 +2.7 +3 to +5 & ISO +5 Half --- 16Mbps 50 Yes Open 2.5 kV SOIC $5.57 RS-422, RS-485
    ADM2486 +2.7 +3 to +5 & ISO +5 Half --- 20Mbps 50 Yes Open 2.5 kV SOIC $5.04 RS-485
    ADM3070E +3 3.3 Full 15 kV 250kbps 256 Yes Open, Short --- SOIC $1.62 RS-422, RS-485
    ADM3071E +3 3.3 Full 15 kV 250kbps 256 No Open, Short --- SOIC $1.57 RS-422, RS-485
    ADM3488E +3 3.3 Full 15 kV 250kbps 32 No Open --- SOIC $1.32 RS-422, RS-485
    ADM3488 +3 3.3 Full --- 250kbps 32 No Open --- SOIC $0.91 RS-422, RS-485
    ADM3074E +3 3.3 Full 15 kV 500kbps 256 No Open, Short --- SOIC $1.52 RS-422, RS-485
    ADM3490 +3 3.3 Full --- 10Mbps 32 No Open --- SOIC $1.01 RS-422, RS-485
    ADM3491 +3 3.3 Full --- 10Mbps 32 Yes Open --- DIP, SOIC, SOP $1.37 RS-422, RS-485
    ADM3490E +3 3.3 Full 15 kV 12Mbps 32 No Open --- SOIC $1.37 RS-422, RS-485
    ADM3491E +3 3.3 Full 15 kV 12Mbps 32 Yes Open --- SOIC $1.42 RS-422, RS-485
    ADM3076E +3 3.3 Full 15 kV 16Mbps 256 Yes Open, Short --- SOIC $1.62 RS-422, RS-485
    ADM3077E +3 3.3 Full 15 kV 16Mbps 256 No Open, Short --- SOIC $1.57 RS-422, RS-485
    ADM3072E +3 3.3 Half 15 kV 250kbps 256 Yes Open, Short --- SOIC $1.52 RS-422, RS-485
    ADM3483E +3 3.3 Half 15 kV 250kbps 32 Yes Open --- SOIC $1.32 RS-422, RS-485
    ADM3493 +3 3.3 Half --- 250kbps 256 Yes Open --- SOIC $0.96 RS-422, RS-485
    ADM3483 +3 3.3 Half --- 250kbps 32 Yes Open --- SOIC $0.91 RS-422, RS-485
    ADM3073E +3 3.3 Half 15 kV 500kbps 256 Yes Open, Short --- SOIC $1.62 RS-422, RS-485
    ADM3075E +3 3.3 Half 15 kV 500kbps 256 Yes Open, Short --- SOIC $1.52 RS-422, RS-485
    ADM3486E +3 3.3 Half 15 kV 2.5Mbps 32 Yes Open --- SOIC $1.32 RS-422, RS-485
    ADM3485 +3 3.3 Half --- 10Mbps 32 Yes Open --- SOIC $1.01 RS-422, RS-485
    ADM3485E +3 3.3 Half 15 kV 12Mbps 50 Yes Open --- DIP, SOIC $1.32 RS-422, RS-485
    ADM3078E +3 3.3 Half 15 kV 16Mbps 256 Yes Open, Short --- SOIC $1.55 RS-422, RS-485
    ADM488 +4.5 5 Full --- 250kbps 32 No Open --- DIP, SOIC $1.11 RS-422, RS-485
    ADM489 +4.5 5 Full --- 250kbps 32 Yes Open --- DIP, SOIC, SOP $1.62 RS-422, RS-485
    ADM483E +4.5 5 Half 15 kV 250kbps 32 Yes Open --- DIP, SOIC $1.27 RS-422, RS-485
    ADM4854 +4.75 5 Full --- 115kbps 256 No Open, Short --- SOIC $0.71 RS-422, RS-485
    ADM4855 +4.75 5 Full --- 500kbps 256 No Open, Short --- SOIC $0.71 RS-422, RS-485
    ADM4856 +4.75 5 Full --- 2.5Mbps 256 No Open, Short --- SOIC $0.71 RS-422, RS-485
    ADM4857 +4.75 5 Full --- 10Mbps 256 No Open, Short --- SOIC $0.71 RS-422, RS-485
    ADM4850 +4.75 5 Half --- 115kbps 256 Yes Open, Short --- CSP, MSOP, SOIC $0.71 RS-422, RS-485
    ADM487E +4.75 5 Half 15 kV 250kbps 128 Yes Open --- SOIC $1.32 RS-422, RS-485
    ADM483 +4.75 5 Half --- 250kbps 32 Yes Open --- SOIC $0.67 RS-422, RS-485
    ADM4851 +4.75 5 Half --- 500kbps 256 Yes Open, Short --- CSP, SOIC $0.71 RS-422, RS-485
    ADM1487E +4.75 5 Half 15 kV 2.5Mbps 128 Yes Open --- SOIC $1.32 RS-422, RS-485
    ADM485E +4.75 5 Half 15 kV 2.5Mbps 32 Yes Open --- SOIC $1.32 RS-422, RS-485
    ADM4852 +4.75 5 Half --- 2.5Mbps 256 Yes Open, Short --- CSP, SOIC $0.71 RS-422, RS-485
    ADM485 +4.75 5 Half --- 5Mbps 32 Yes Open --- DIP, SOIC, SOP $1.31 RS-422, RS-485
    ADM4853 +4.75 5 Half --- 10Mbps 256 Yes Open, Short --- CSP, SOIC $0.71 RS-422, RS-485
    ADM1486 +4.75 5 Half --- 30Mbps 50 Yes Open --- SOIC $2.07 RS-422, RS-485
    ADM1485 +4.75 5 Half --- 30Mbps 32 Yes Open --- DIP, SOIC, SOP $1.63 RS-422, RS-485

    Table Default Sort is Power Supply (Ascending) then Full/Half Duplex Ascending


    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability