ADG3247

PRODUCTION

2.5 V/3.3 V, 16-Bit, 2-Port Level Translating, Bus Switch

Viewing:

Overview

  • 225 ps Propagation Delay through the Switch
  • 4.5 Ω Switch Connection between Ports
  • Data Rate 1.244 Gbps
  • 2.5 V/3.3 V Supply Operation
  • Selectable Level Shifting/Translation
  • Small Signal Bandwidth 610 MHz
  • Level Translation
    • 3.3 V to 2.5 V
    • 3.3 V to 1.8 V
    • 2.5 V to 1.8 V
  • 38-Lead TSSOP Package
ADG3247
2.5 V/3.3 V, 16-Bit, 2-Port Level Translating, Bus Switch
ADG3247 Functional Block Diagram ADG3247 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed