ADG3247:  2.5 V/3.3 V, 16 Bit (Dual 8 Bit) , 2 Port Level Translator, Bus Switch

Product Status:   Production 

The ADG3247 is a 2.5 V or 3.3 V 16 Bit (Dual 8 Bit), 2 port digital switch. It is designed on our low voltage CMOS process which provides low power dissipation yet gives high switching speed and very low on resistance allowing inputs to be connected to the outputs without additional propagation delay or generating additional ground bounce noise.

The switches are enabled by means of the ...More

ADG3247:  2.5 V/3.3 V, 16 Bit (Dual 8 Bit) , 2 Port Level Translator, Bus Switch

Product Description

The ADG3247 is a 2.5 V or 3.3 V 16 Bit (Dual 8 Bit), 2 port digital switch. It is designed on our low voltage CMOS process which provides low power dissipation yet gives high switching speed and very low on resistance allowing inputs to be connected to the outputs without additional propagation delay or generating additional ground bounce noise.

The switches are enabled by means of the Bus Enable, () input signal. These digital switches allow bi-directional signals to be switched when ON. In the OFF condition, signal levels up to the supplies are blocked. This device is ideal for applications requiring level translation. When operated from a 3.3 V supply, level translation from 3.3V inputs to 2.5V outputs is allowed. Similarly, if the device is operated from a 2.5 V supply and 2.5 V inputs are applied, the device will translate the outputs to 1.8 V. In addition to this, a level translating select pin () is included. When is low, VCC is reduced internally allowing for level translation between 3.3V inputs and 1.8V outputs. This makes the device suited to applications requiring level translation between different supplies, such as converter to DSP interfacing.

DATA SHEET

    • 175 ps Propagation Delay through the Switch
    • 3.5 Ω Switch Connection between Ports
    • 2.5 V/3.3 V Supply Operation
    • 40 Lead 6 x 6mm Chip Scale and
      38 Lead TSSOP Packages
    • Selectable Level Shifting/Translation
    • Level Translation
      - 3.3 V to 2.5 V
      - 3.3 V to 1.8 V
      - 2.5 V to 1.8 V

Functional Block Diagram for ADG3247

To find similar products by filtering on operating parameters, please use the  Interactive Product Selection Table

Budgetary Price & Packaging   |   Samples   |   Check Inventory & Purchase

ADG3247 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADG3247BCPZ Status: Production 40 ld LFCSP (6x6mm w.4.1mm pad) 40 Ind Tray, 490 $1.20 $0.99 Y  Material Info - Purchase Sample
ADG3247BRU Status: Production 38 ld TSSOP 38 Ind Tube, 50 $1.68 $1.39 N  Material Info PCN Purchase
ADG3247BRU-REEL7 Status: Production 38 ld TSSOP 38 Ind Reel, 1000 - $1.39 N  Material Info PCN Purchase
ADG3247BRUZ Status: Production 38 ld TSSOP 38 Ind Tube, 50 $1.46 $1.19 Y  Material Info PCN Purchase Sample

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Packing, Qty
Indicates the packing option of the model (Tube, Reel, Tray, etc.) and the standard quantity in that packing option.

Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN/PDN
This is the list of Product Change Notifications (PCN) and Product Discontinuance Notifications (PDN) published on the web for this model. Click on the link to access PCN/PDN information. Online PCNs are available starting in 2009 and online PDNs are available starting in 2010. To obtain older PCNs or PDNs, contact your ADI Sales Rep. For more information on ADI's PCN/PDN process, please visit our PCN/PDN Information page.

Check Inventory/Purchase/Sample
The Purchase button will be displayed if model is available for purchase online at Analog Devices or one of our authorized distributors. Select the purchase button to display inventory availability and online purchase options.
The Sample button will be displayed if a model is available for web samples. If a model is not available for web samples, look for notes on the product page that indicate how to request samples - or Contact ADI

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

content here.
content here.