ADM4168E

PRODUCTION

±15 kV ESD Protected Dual RS-422 Transceiver

Viewing:

Overview

  • Dual RS-422 transceiver for ESD protection on bus input/output pins
    • ±15 kV HBM
    • ±8 kV IEC 61000-4-2, contact discharge
    • ±8 kV IEC 61000-4-2, air discharge
  • Complies with TIA/EIA-422-B and ITU-T recommendation V.11
  • Open circuit fail-safe
  • Suitable for 5 V power supply applications
  • Low supply current operation: 9 mA maximum
  • Low driver output skew
  • Receiver line input resistance: 30 kΩ typical
  • Receiver common-mode range: −7 V to +7 V
  • Power-up/power-down without glitches
  • 16-lead TSSOP package
  • Operating temperature range: −40°C to +85°C
ADM4168E
±15 kV ESD Protected Dual RS-422 Transceiver
ADM4168E-fbl ADM4168E Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADM4168E

ADM4168E Evaluation Board

Product Details

The EVAL-ADM4168EEBZ allows easy and quick evaluation of the ADM4168E RS-422 dual transceiver. The evaluation board allows all of the input and output functions to be exercised without the need for external components. Screw terminal blocks provide convenient connections for bus or logic signals and power. The evaluation board is easily configured by using jumper connections.

The main device on the board, the ADM4168E, is designed for balanced transmission lines and complies with TIA/EIA-422-B. The differential driver outputs and receiver inputs feature electro-static discharge circuitry that provides protection up to ±15 kV. The ADM4168E operates from a single 5 V power supply.

eval board
EVAL-ADM4168E

ADM4168E Evaluation Board

Product Details

The EVAL-ADM4168EEBZ allows easy and quick evaluation of the ADM4168E RS-422 dual transceiver. The evaluation board allows all of the input and output functions to be exercised without the need for external components. Screw terminal blocks provide convenient connections for bus or logic signals and power. The evaluation board is easily configured by using jumper connections.

The main device on the board, the ADM4168E, is designed for balanced transmission lines and complies with TIA/EIA-422-B. The differential driver outputs and receiver inputs feature electro-static discharge circuitry that provides protection up to ±15 kV. The ADM4168E operates from a single 5 V power supply.

EVAL-ADM4168E
ADM4168E Evaluation Board
EVAL-ADM4168E
ADM4168E Evaluation Board

Latest Discussions

Recently Viewed