Standard RS-485 Half-Duplex Evaluation Board, EVAL-RS485HDEBZ

Product Details

The EVAL-RS485HDEBZ allows quick and easy evaluation of half-duplex RS-485 transceivers with standard 8-lead SOIC footprints. The evaluation board allows interfacing via screw terminal block to digital I/O for driver input (DI), receiver output (RO), driver enable (DE) and receiver output (RO). Bus signals A and B (half-duplex bus) can be connected to a bus screw terminal block. One or two termination resistors can be connected to A and B via jumper settings, in order to evaluation the half-duplex RS-485 driver and receiver. Footprints are provided for pull-up and pull-down (biasing resistors) on the bus.

Devices for evaluation on the board must be ordered separately.


 

RS485HDEBZ Evaluation Board

SampleBuy

Price, packaging, availability

Standard RS-485 Half-Duplex Evaluation Board, EVAL-RS485HDEBZ
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-RS485HDEBZ Status: Production Standard Half-Duplex RS-485 Evaluation Board $30.00 Yes -
ADM1485ARZ Status: Production 5V, 30 Mbps, 32 nodes, -40C to +85C $2.80 Yes -
ADM1485JRZ Status: Production 5V, 30 Mbps, 32 nodes, 0C to +70C $2.33 Yes -
ADM1486AR Status: Production 5V, 30 Mbps, 50 nodes, Profibus-compliant, -40C to +85C, Not ROHS Compliant $3.03 No -
ADM1486ARZ Status: Production 5V, 30 Mbps, 50 nodes, Profibus-compliant, -40C to +85C $2.46 Yes -
ADM1487EARZ Status: Production 5V, Enhanced ESD, 2.5 Mbps, 128 nodes, -40C to +85C $1.33 Yes -
ADM3072EARZ Status: Production 3.3V, Enhanced ESD, 250 kbps, 256 nodes, -40C to +85C $1.84 Yes -
ADM3072EYRZ Status: Production 3.3V, Enhanced ESD, 250 kbps, 256 nodes, -40C to +125C $2.02 Yes -
ADM3075EARZ Status: Production 3.3V, Enhanced ESD, 500 kbps, 256 nodes, -40C to +85C $1.84 Yes -
ADM3075EWYRZ Status: Production 3.3V, Enhanced ESD, 500 kbps, 256 nodes, -40C to +125C, Automotive - Yes -
ADM3075EYRZ Status: Production 3.3V, Enhanced ESD, 500 kbps, 256 nodes, -40C to +125C $2.02 Yes -
ADM3078EARZ Status: Production 3.3V, Enhanced ESD, 16 Mbps, 256 nodes, -40C to +85C $1.87 Yes -
ADM3078EYRZ Status: Production 3.3V, Enhanced ESD, 16 Mbps, 256 nodes, -40C to +125C $2.05 Yes -
ADM3483ARZ Status: Production 3.3V, 250 kbps, 32 nodes, -40C to +85C $1.21 Yes -
ADM3483EARZ Status: Production 3.3V, Enhanced ESD, 250 kbps, 32 nodes, -40C to +85C $1.59 Yes -
ADM3485ARZ Status: Production 3.3V, 10 Mbps, 32 nodes, -40C to +85C $1.42 Yes -
ADM3485EAR Status: Production 3.3V, Enhanced ESD, 12 Mbps, 32 nodes, -40C to +85C, Not ROHS Compliant $3.51 No -
ADM3485EARZ Status: Production 3.3V, Enhanced ESD, 12 Mbps, 32 nodes, -40C to +85C $3.04 Yes -
ADM3486EARZ Status: Production 3.3V, Enhanced ESD, 2.5 Mbps, 32 nodes, -40C to +85C $1.59 Yes -
ADM3493ARZ Status: Production 3.3V, 250 kbps, 256 nodes, -40C to +85C $1.32 Yes -
ADM483ARZ Status: Production 5V, 250 kbps, 32 nodes, -40C to +85C $0.76 Yes -
ADM483EARZ Status: Production 5V, Enhanced ESD, 250 kbps, 32 nodes, -40C to +85C $1.68 Yes -
ADM4850ARZ Status: Production 5V, 115 kbps, 256 nodes, -40 to +85C $1.12 Yes -
ADM4851ARZ Status: Production 5V, 500 kbps, 256 nodes, -40 to +85C $1.12 Yes -
ADM4852ARZ Status: Production 5V, 2.5 Mbps, 256 nodes, -40 to +85C $1.12 Yes -
ADM4853ARZ Status: Production 5V, 10 Mbps, 256 nodes, -40 to +85C $1.12 Yes -
ADM4853WARZ-RL7 Status: Production 5V, 10 Mbps, 256 nodes, -40 to +85C, Automotive - Yes -
ADM485AR Status: Production 5V, 5 Mbps, 32 nodes, -40 to +85C, Not ROHS Compliant $2.85 No -
ADM485ARZ Status: Production 5V, 5 Mbps, 32 nodes, -40 to +85C $2.10 Yes -
ADM485EARZ Status: Production 5V, Enhanced ESD, 2.5 Mbps, 32 nodes, -40 to +85C $1.33 Yes -
ADM485JRZ Status: Production 5V, 5 Mbps, 32 nodes, 0 to +70C $1.86 Yes -
ADM487EARZ Status: Production 5V, Enhanced ESD, 2.5 Mbps, 32 nodes, -40 to +85C $1.59 Yes -
ADM487EWARZ Status: Production 5V, Enhanced ESD, 2.5 Mbps, 32 nodes, -40 to +85C, Automotive $3.18 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close