Add to Signal Chain Designer

ADM3312E:  +2.7V Serial Port RS-232 Transceiver (3 Drivers / 3 Receivers) with 15kV ESD

Product Details

The ADM3312E is a three-driver/three-receiver serial port transceiver, which meets full EIA-232 standards while operating from a single power supply as low as +2.7V. It features an on-board, charge pump dc-to-dc converter, which eliminates the need for dual power supplies. This dc-to-dc converter also contains a voltage tripler and voltage inverter for internally generating positive and negative supplies from the power supply. It operates in Green Idle Mode, where the charge pump oscillator is gated on and off to maintain output voltage to +/-7.25 V, regardless of the load conditions. Another key feature is its ESD protection: up to +/-15kV on all I/O lines. The ADM3312E is available in a 24-pin TSSOP package as well as a space-saving 32-pin LFCSP package.

APPLICATIONS

  • Mobile phone handsets/data cables
  • Laptop and notebook computers
  • Printers
  • Peripherals
  • Modems
  • PDAs/Hand-Held Devices/Palmtop Computers

FEATURES and BENEFITS

  • Green Idle™ Power Saving Mode
  • Single +2.7V to +3.6V Power Supply
  • Operates with 3V Logic
  • 0.1 µF to 1 µF Charge Pump Capacitors
  • Low EMI
  • Low power shutdown: 20 nA
  • Full RS-232 Compliance
  • 460 kb/s data rate
  • One receiver active in shutdown
    (ADM3307E/ADM3311E/ADM3312E/ADM3315E)
  • Two receivers active in shutdown (ADM3310E)
  • 460 kbits/s Data rate
  • ESD >15 kV IEC 1000-4-2 on
    RS-232 I/Os
  • ESD >15 kV IEC 1000-4-2 on CMOS and RS-232 I/Os (ADM3307E)
  • Qualified for automotive applications

Functional Block Diagram for ADM3312E

Documentation

Title Content Type File Type
ADM3307E/ADM3310E/ADM3311E/ADM3312E/ADM3315E: 15 kV ESD Protected, 2.7V to 3.6V Serial Port Transceivers with Green IdleTM Data Sheet (Rev I, 03/2013) (pdf, 1138 kB) Data Sheets PDF
Interface Primer  (doc, 38 kB)
... RS-232, RS-422, RS-423 and RS-485
Technical Articles DOC
RS-232 Transceivers Applications Bulletin (July 2002)  (pdf, 279 kB) Technical Articles PDF
EMC, CE Mark, IEC801... What's it all about?
... New devices to ease the job.
(Analog Dialogue, Vol. 30, No. 4)
Analog Dialogue HTML
Interface Parametric Search Product Selection Guide HTML
RS-232 Transceivers Applications Bulletin (Summer 2008)  (pdf, 196 kB) Solutions Bulletins PDF
RS-232 Products Brochure (Summer 2007)  (pdf, 593 kB) Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADM3312E Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADM3312EACPZ Status: Production 32 ld LFCSP (5x5mm CP-32-2) 32 Ind Tray, 490 $1.72 $1.57 Y  Material Info PCN Purchase Sample
ADM3312EACPZ-REEL Status: Production 32 ld LFCSP (5x5mm CP-32-2) 32 Ind Reel, 5000 - - Y  Material Info PCN Purchase
ADM3312EACPZ-REEL7 Status: Production 32 ld LFCSP (5x5mm CP-32-2) 32 Ind Reel, 1500 - $1.57 Y  Material Info PCN Purchase
ADM3312EARU Status: Production 24 ld TSSOP 24 Ind Tube, 62 $1.87 $1.70 N  Material Info PCN Purchase
ADM3312EARU-REEL7 Status: Production 24 ld TSSOP 24 Ind Reel, 1000 - $1.70 N  Material Info PCN Purchase
ADM3312EARUZ Status: Production 24 ld TSSOP 24 Ind Tube, 62 $1.62 $1.47 Y  Material Info PCN Purchase Sample
ADM3312EARUZ-REEL Status: Production 24 ld TSSOP 24 Ind Reel, 2500 - $1.47 Y  Material Info PCN Purchase
ADM3312EARUZ-REEL7 Status: Production 24 ld TSSOP 24 Ind Reel, 1000 - $1.47 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ezLINX™ iCoupler® Isolated Interface Development Environment
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EZLINX-IIIDE-EBZ Status: Production iCoupler® Isolated Interface Development Environment Evaluation Board $149.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close