Add to Signal Chain Designer

ADM238L:  Low Power, +5V CMOS RS-232 100kBPS Transceiver with 4 Drivers and 4 Receivers

Product Details

The ADM2xx family of line drivers/receivers is intended for all EIA-232-E and V.28 communications interfaces, especially in applications where ±12 V is not available. The ADM223, ADM230L, ADM235L, ADM236L and ADM241L feature a low power shutdown mode that reduces power dissipation to less than 5 µW, making them ideally suited for battery powered equipment. Two receivers remain enabled during shutdown on the ADM223. The ADM233L and ADM235L do not require any external components and are particularly useful in applications where printed circuit board space is critical.

All members of the ADM230L family, except the ADM231L and the ADM239L, include two internal charge pump voltage converters that allow operation from a single +5 V supply. These converters convert the +5 V input power to the ±10 V required for RS-232 output levels. The ADM231L and ADM239L are designed to operate from +5 V and +12 V supplies. An internal +12 V to -12 V charge pump voltage converter generates the -12 V supply.

The ADM2xxL is an enhanced upgrade for the AD2xx family featuring lower power consumption, faster slew rate and operation with smaller (1 µF) capacitors.

FEATURES and BENEFITS

  • Single 5 V Power Supply
  • Meets All EIA-232-E and V.28 Specifications
  • 120 kB/s Data Rate
  • On-Board DC-DC Converters
  • ±9 V Output Swing with 5 V Supply
  • Small 1 µF Capacitors
  • Low Power Shutdown ≤ µA
  • Receivers Active in Shutdown (ADM223)
  • ±30 V Receiver Input Levels
  • Latch-Up FREE
  • Plug-In Upgrade for MAX223/230-241
  • Plug-In Upgrade for AD230–AD241

Functional Block Diagram for ADM238L

Documentation

Title Content Type File Type
ADM231L-ADM234L/ADM236L-ADM241L: 5 V Powered CMOS RS-232 Drivers/Receivers Data Sheet (Rev C, 04/2005) (pdf, 298 kB) Data Sheets PDF
AN-375: ADM2xxL Family for RS-232 Communications  (pdf, 351 kB)
Overview of ADM2xxL RS-232 Transceivers includes remote data acquisition system using the ADM241L and AD7701 Sigma-Delta ADC.
Application Notes PDF
Interface Primer  (doc, 38 kB)
... RS-232, RS-422, RS-423 and RS-485
Technical Articles DOC
EMC, CE Mark, IEC801... What's it all about?
... New devices to ease the job.
(Analog Dialogue, Vol. 30, No. 4)
Analog Dialogue HTML
Interface Parametric Search Product Selection Guide HTML
RS-232 Transceivers Applications Bulletin (Summer 2008)  (pdf, 196 kB) Solutions Bulletins PDF
RS-232 Products Brochure (Summer 2007)  (pdf, 593 kB) Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADM238L Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADM238LAN Status: Production 24 ld PDIP 24 Ind Tube, 15 - N  Material Info PCN Purchase
ADM238LANZ Status: Production 24 ld PDIP 24 Ind Tube, 15 - Y  Material Info PCN Purchase
ADM238LAQ Status: Production CERDIP GLASS SEAL 24 Ind Tube, 15 - N  Material Info PCN Purchase
ADM238LAR Status: Production 24 ld SOIC - Wide 24 Ind Tube, 31 - N  Material Info PCN Purchase
ADM238LAR-REEL Status: Production 24 ld SOIC - Wide 24 Ind Reel, 1000 - N  Material Info PCN Purchase
ADM238LARZ Status: Production 24 ld SOIC - Wide 24 Ind Tube, 31 - Y  Material Info PCN Purchase
ADM238LARZ-REEL Status: Production 24 ld SOIC - Wide 24 Ind Reel, 1000 - Y  Material Info PCN Purchase
ADM238LJN Status: Production 24 ld PDIP 24 Comm. Tube, 15 - N  Material Info PCN Purchase
ADM238LJNZ Status: Production 24 ld PDIP 24 Comm. Tube, 15 - Y  Material Info PCN Purchase
ADM238LJR Status: Production 24 ld SOIC - Wide 24 Comm. Tube, 31 - N  Material Info PCN Purchase
ADM238LJRZ Status: Production 24 ld SOIC - Wide 24 Comm. Tube, 31 - Y  Material Info PCN Purchase
ADM238LJRZ-REEL Status: Production SOIC 300 MIL 24 Comm. Reel, 1000 - Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ezLINX™ iCoupler® Isolated Interface Development Environment
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EZLINX-IIIDE-EBZ Status: Production iCoupler® Isolated Interface Development Environment Evaluation Board $149.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close