Add to Signal Chain Designer

ADM2209E:  World’s Smallest Dual-Port 6 Tx/10 Rx RS-232

Product Details

The ADM2209E is a complete, dual RS-232 port on a single chip, containing six drivers and ten receivers, and fully meeting EIA-232 and V.28 specifications. The device features an on-board DC-to-DC converter to generate a -12V power rail, eliminating the need for a negative power supply.

Functional Block Diagram for ADM2209E

ADM2209E Diagram
Functional Block Diagram for ADM2209E

Documentation

Title Content Type File Type
ADM2209E: EMI-/EMC-Compliant, ±15 kV ESD Protected, Dual RS-232 Port with Standby Data Sheet (Rev 0, 07/1999) (pdf, 142 kB) Data Sheets PDF
Interface Primer  (doc, 38 kB)
... RS-232, RS-422, RS-423 and RS-485
Technical Articles DOC
EMC, CE Mark, IEC801... What's it all about?
... New devices to ease the job.
(Analog Dialogue, Vol. 30, No. 4)
Analog Dialogue HTML
Interface Parametric Search Product Selection Guide HTML
RS-232 Transceivers Applications Bulletin (Summer 2008)  (pdf, 196 kB) Solutions Bulletins PDF
RS-232 Products Brochure (Summer 2007)  (pdf, 593 kB) Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADM2209E Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADM2209EARU Status: Production 38 ld TSSOP 38 Ind Tube, 50 - N  Material Info PCN Purchase
ADM2209EARU-REEL Status: Production 38 ld TSSOP 38 Ind Reel, 2500 - N  Material Info PCN Purchase
ADM2209EARU-REEL7 Status: Production 38 ld TSSOP 38 Ind Reel, 1000 - N  Material Info PCN Purchase
ADM2209EARUZ Status: Production 38 ld TSSOP 38 Ind Tube, 50 - Y  Material Info PCN Purchase
ADM2209EARUZ-REEL Status: Production 38 ld TSSOP 38 Ind Reel, 2500 - Y  Material Info PCN Purchase
ADM2209EARUZ-REEL7 Status: Production 38 ld TSSOP 38 Ind Reel, 1000 - Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ezLINX™ iCoupler® Isolated Interface Development Environment
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EZLINX-IIIDE-EBZ Status: Production iCoupler® Isolated Interface Development Environment Evaluation Board $149.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close