Add to Signal Chain Designer

ADM206:  0.1 µF, +5V CMOS RS-232 200kBPS Transceiver with 4 Drivers, 3 Receivers, a Shutdown Pin and an Enable Pin

Product Details

The ADM2xx family of line drivers/receivers is intended for all EIA-232-E and V.28 communications interfaces, especially in applications where ±12 V is not available. The ADM205, ADM211 and ADM213 feature a low power shutdown mode which reduces power dissipation to less than 5 µW making them ideally suited for battery powered equipment. The ADM205 does not require any external components and is particularly useful in applications where printed circuit board space critical. The ADM213 has an active-low shutdown and an active-high receiver enable control. Two receivers of the ADM213 remain active during shutdown. This feature is useful for ring indicator monitoring.

All members of the ADM2xx family, except the ADM209, include two internal charge pump voltage converters which allow operation from a single +5 V supply. These converters convert the +5 V input power to the ±10 V required for RS-232 output levels. The ADM209 is designed to operate from +5 V and +12 V supplies. An internal +12 V to -12 V charge pump voltage converter generates the -12 V supply.

FEATURES and BENEFITS

  • 0.1 µF to 10 µF Capacitors
  • 120 kB/s Data Rate
  • Two Receivers Active in Shutdown (ADM213)
  • On-Board DC-to-DC Converters
  • ±9 V Output Swing with 5 V Supply
  • Low Power (15 mW)
  • Low Power Shutdown ≤ 5 µW
  • ±30 V Receiver Input Levels
  • Latch-Up FREE
  • Plug-In Upgrade for MAX205-211/213

Pin Configuration for ADM206

Documentation

Title Content Type File Type
ADM206/ADM207/ADM208/ADM211/ADM213: 0.1 μF, 5 V Powered CMOSRS-232 Drivers/Receivers Data Sheet (Rev D, 05/2011) (pdf, 248 kB) Data Sheets PDF
Interface Primer  (doc, 38 kB)
... RS-232, RS-422, RS-423 and RS-485
Technical Articles DOC
EMC, CE Mark, IEC801... What's it all about?
... New devices to ease the job.
(Analog Dialogue, Vol. 30, No. 4)
Analog Dialogue HTML
Interface Parametric Search Product Selection Guide HTML
RS-232 Transceivers Applications Bulletin (Summer 2008)  (pdf, 196 kB) Solutions Bulletins PDF
RS-232 Products Brochure (Summer 2007)  (pdf, 593 kB) Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADM206 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADM206AN Status: Production 24 ld PDIP 24 Ind Tube, 15 - N  Material Info PCN Purchase
ADM206ANZ Status: Production 24 ld PDIP 24 Ind Tube, 15 - Y  Material Info PCN Purchase
ADM206AR Status: Production 24 ld SOIC - Wide 24 Ind Tube, 31 - N  Material Info PCN Purchase
ADM206AR-REEL Status: Production 24 ld SOIC - Wide 24 Ind Reel, 1000 - N  Material Info PCN Purchase
ADM206ARS Status: Production 24 ld SSOP 24 Ind Tube, 59 - N  Material Info PCN Purchase
ADM206ARSZ Status: Production 24 ld SSOP 24 Ind Tube, 59 - Y  Material Info PCN Purchase
ADM206ARSZ-REEL Status: Production 24 ld SSOP 24 Ind Reel, 1500 - Y  Material Info PCN Purchase
ADM206ARZ Status: Production 24 ld SOIC - Wide 24 Ind Tube, 31 - Y  Material Info PCN Purchase
ADM206ARZ-REEL Status: Production 24 ld SOIC - Wide 24 Ind Reel, 1000 - Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ezLINX™ iCoupler® Isolated Interface Development Environment
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EZLINX-IIIDE-EBZ Status: Production iCoupler® Isolated Interface Development Environment Evaluation Board $149.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close