Add to Signal Chain Designer

ADM101E:  Craft Port™ Tiny RS-232 Transceiver to Portable Applications

Product Details

The ADM101 is a single-channel RS-232 driver and receiver in the Analog Devices Craft Port™ series, designed to operate from a single, +5V supply. A highly efficient charge-pump voltage inverter generates an on-chip -5V supply, which eliminates the need for a negative power supply for the driver, and permits RS-232-compatible output levels to be developed using charge pump capacitors as small as 0.1uF.

FEATURES and BENEFITS

  • 460 kbit/s Transmission Rate
  • Single 5 V Power Supply
  • Compatible with RS-232 Input/Output Levels
  • 0.1 µF Charge Pump Capacitors
  • One Driver and One Receiver
  • On-Board DC-DC Converter
  • ±4.2 V Output Swing with 5 V Supply
  • Low Power BiCMOS: 500 µA ICC
  • Ultralow Power (1 µA) Shutdown Mode
  • 10-Lead µSOIC Package

Functional Block Diagram for ADM101E

ADM101E Diagram
Functional Block Diagram for ADM101E

Documentation

Title Content Type File Type
ADM101E: Craft Port™ Tiny RS-232 Transceiver for Portable Applications Data Sheet  (Rev A, 02/2001) (pdf, 74 kB) Data Sheets PDF
Interface Primer  (doc, 38 kB)
... RS-232, RS-422, RS-423 and RS-485
Technical Articles DOC
EMC, CE Mark, IEC801... What's it all about?
... New devices to ease the job.
(Analog Dialogue, Vol. 30, No. 4)
Analog Dialogue HTML
Interface Parametric Search Product Selection Guide HTML
RS-232 Transceivers Applications Bulletin (Summer 2008)  (pdf, 196 kB) Solutions Bulletins PDF
RS-232 Products Brochure (Summer 2007)  (pdf, 593 kB) Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADM101E Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADM101EARM Status: Production 10 ld MSOP 10 Ind Tube, 50 $1.28 $0.90 N  Material Info PCN Purchase
ADM101EARM-REEL Status: Production 10 ld MSOP 10 Ind Reel, 3000 - $0.90 N  Material Info PCN Purchase
ADM101EARM-REEL7 Status: Production 10 ld MSOP 10 Ind Reel, 1000 - $0.90 N  Material Info PCN Purchase
ADM101EARMZ Status: Production 10 ld MSOP 10 Ind Tube, 50 $1.11 $0.78 Y  Material Info PCN Purchase Sample
ADM101EARMZ-REEL Status: Production 10 ld MSOP 10 Ind Reel, 3000 - $0.78 Y  Material Info PCN Purchase
ADM101EARMZ-REEL7 Status: Production 10 ld MSOP 10 Ind Reel, 1000 - $0.78 Y  Material Info PCN Purchase
ADM101EWARMZ-REEL7 Status: Production MICRO SOIC 10 Ind Reel, 1000 - $1.49 Y  Material Info PCN Purchase Sample
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ezLINX™ iCoupler® Isolated Interface Development Environment
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EZLINX-IIIDE-EBZ Status: Production iCoupler® Isolated Interface Development Environment Evaluation Board $149.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close