Add to Signal Chain Designer

ADN4668:   3 V LVDS Quad CMOS Differential Line Receiver

Product Details

The ADN4668 is a quad-channel CMOS, low voltage differential signaling (LVDS) line receiver offering data rates of over 400 Mbps (200 MHz) and ultralow power consumption. It features a flow-through pin configuration for easy PCB layout and separation of input and output signals. The device accepts low voltage (310 mV typical) differential input signals and converts them to a single-ended, 3 V TTL/CMOS logic level.

The ADN4668 also offers active-high and active-low enable/disable inputs (EN and overbar: EN) that control all four receivers. They disable the receivers and switch the outputs to a high impedance state. This high impedance state allows the outputs of one or more ADN4668s to be multiplexed together and reduces the quies-cent power consumption to 3 mW typical. The ADN4668 and its companion driver, the ADN4667, offer a new solution to high speed, point-to-point data transmission and a low power alternative to emitter-coupled logic (ECL) or positive emitter-coupled logic (PECL).

FEATURES and BENEFITS

  • ±15 kV ESD protection on receiver input pins
  • 400 Mbps (200 MHz) switching rates
  • Flow-through pin configuration simplifies PCB layout
  • 150 ps channel-to-channel skew (typical)
  • 100 ps differential skew (typical)
  • 2.7 ns maximum propagation delay
  • 3.3 V power supply
  • High impedance outputs on power-down
  • Low power design (3 mW quiescent typical)
  • Interoperable with existing 5 V LVDS drivers
  • Accepts small swing (310 mV typical) differential input signal levels
  • Supports open, short, and terminated input fail-safe

Functional Block Diagram for ADN4668

Documentation

Title Content Type File Type
ADN4668: 3 V LVDS Quad CMOS Differential Line Receiver Data Sheet (Rev A, 07/2008) (pdf, 304 kB) Data Sheets PDF
AN-1177: LVDS and M-LVDS Circuit Implementation Guide  (pdf, 586 kB) Application Notes PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
ADN4668 IBIS Model IBIS Models HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADN4668 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADN4668ARUZ Status: Production 16 ld TSSOP 16 Ind Tube, 96 $1.27 $1.16 Y  Material Info Notify Me Purchase Sample
ADN4668ARUZ-REEL7 Status: Production 16 ld TSSOP 16 Ind Reel, 1000 - $1.16 Y  Material Info Notify Me Purchase
ADN4668ARZ Status: Production 16 ld SOIC 16 Ind Tube, 48 $1.27 $1.16 Y  Material Info PCN Purchase
ADN4668ARZ-REEL7 Status: Production 16 ld SOIC 16 Ind Reel, 1000 - $1.16 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close