AD2410

PRODUCTION

Automotive Audio Bus® (A2B®) Transceiver

Viewing:

Overview

  • High bandwidth (50Mbps) digital bus support for up to 32 upstream and downstream audio channels
  • Data, control, plus power on a single wire pair provides system cost reduction using low-cost unshielded, twisted pair cable
  • Single-master, multiple-slave, line topology supports daisy chaining with zero processor intervention
  • Phantom power capability eliminates the need for local power supplies
  • Embedded diagnostics provide easy system level fault detection & correction
  • Fully configurable via SigmaStudioTM graphical design environment promotes Fast time to market
  • Qualified for automotive applications

The Automotive Audio Bus® (A2B®) is an innovative technology that reduces system cost, weight, and design complexity by distributing audio and control data, together with clock and power over a single, low-cost, unshielded twisted pair cable. The AD2410 is the first member of a family of devices that support direct point-to-point connections while allowing multiple nodes to be connected in a daisy-chain configuration. The AD2410 is fully configurable supporting both master and slave functionality.

The AD2410 is targeted for use in wiring intensive applications where reducing the weight or complexity of existing cable harnesses is a primary system design objective. In the automotive segment, this weight reduction leads to significant improvements in fuel efficiency which is particularly important as car manufacturers are forced to comply with increasingly more stringent government standards.

AD2410

Automotive Audio Bus® (A2B®) Transceiver

AD2401/AD2402/AD2403/AD2410 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Product Highlight 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on AD2410W yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed