ADG3242

PRODUCTION

2.5 V/3.3 V, 2-Bit, Common Control Level Translator Bus Switch

Viewing:

Overview

  • 225 ps Propagation Delay through the Switch
  • 4.5 Ω Switch Connection between Ports
  • Data Rate 1.5 Gbps
  • 2.5 V/3.3 V Supply Operation
  • Selectable Level Shifting/Translation
  • 8-Lead SOT-23 Package
  • Level Translation
    - 3.3 V to 2.5 V
    - 3.3 V to 1.8 V
    - 2.5 V to 1.8 V
  • Small Signal Bandwidth 710 MHz
ADG3242
2.5 V/3.3 V, 2-Bit, Common Control Level Translator Bus Switch
ADG3242 Functional Block Diagram ADG3242 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed