ADN2805:  1.25 Gbps Clock and Data Recovery IC

The ADN2805 provides the receiver functions of quantization and clock and data recovery for 1.25 Gbps. The ADN2805 automatically locks to all data rates without the need for an external reference ...More

ADN2805:  1.25 Gbps Clock and Data Recovery IC

Product Description

The ADN2805 provides the receiver functions of quantization and clock and data recovery for 1.25 Gbps. The ADN2805 automatically locks to all data rates without the need for an external reference clock or programming. All SONET jitter requirements are met, including jitter transfer, jitter generation, and jitter tolerance.

All specifications are specified for −40°C to +85°C ambient temperature, unless otherwise noted. The ADN2805 is available in a compact 5 mm × 5 mm 32-lead LFCSP.

Applications

  • GbE line card
  • Features

    • Locks to 1.25 Gbps NRZ serial data input
    • Patented clock recovery architecture
    • No reference clock required
    • Loss-of-lock indicator
    • I2C interface to access optional features
    • Single-supply operation: 3.3 V
    • Low power: 390 mW typical
    • 5 mm × 5 mm 32-lead LFCSP, Pb free

    Diagrams

    ADN2805 Diagram
    Functional Block Diagram for ADN2805

    Specifications

    Transimpedance (kohm) 100Ohms
    Voltage Supply (V) +3.3V
    Power Dissipation (mW) 390mW

    Explore Other Products

    Part# -3 dB Bandwidth (GHz) Transimpedance (kohm) Voltage Supply (V) Power Dissipation (mW) Current Noise (pA/rtHz) Overload Current (mA p-p) Total Jitter (pS p-p) Output Return Loss (dB) Die Size (mm x mm) Price* (1000-4999)
    AD8015 0.24 20 +5 125 3 350 - - 1 x 1 $2.72
    ADN2805 - 100 +3.3 390 - - - - - $9.33
    ADN2820 9 5 +3.3 200 11 3 17 -10 0.9 x 1.1 $30.36
    ADN2821 9.5 5 +3.3 150 12 3.25 5 -12 0.7 x 1.2 -
    ADN2880 2.5 4.4 +3.3 75 8 3.25 - -20 0.7 x 1.2 $3.40
    ADN2882 3.2 4 +3.3 75 10 - - -20 0.7 x 1.2 $3.05

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

    View Sales and Distribution Offices