ADN2530:  11.3 Gbps, Active Back-Termination, Differential VCSEL Driver

The ADN2530 laser diode driver is designed for direct modula-tion of packaged VCSELs with a differential resistance ranging from 35 Ω to 140 Ω. The active back-termination technique provides ...More

The ADN2530 11.3G differential backmatch Vcsel driver is now in Production. Samples and optical evaluation boards (with 10G TOSAs) are available. Please contact the Fiber Optic IC Development Group for information on Samples and Evaluation Boards.

ADN2530:  11.3 Gbps, Active Back-Termination, Differential VCSEL Driver

Product Description

The ADN2530 laser diode driver is designed for direct modula-tion of packaged VCSELs with a differential resistance ranging from 35 Ω to 140 Ω. The active back-termination technique provides excellent matching with the output transmission lines while reducing the power dissipation in the output stage. The back-termination in the ADN2530 absorbs signal reflections from the TOSA end of the output transmission lines, enabling excellent optical eye quality to be achieved even when the TOSA end of the output transmission lines is significantly misterminated. The small package provides the optimum solution for compact modules where laser diodes are packaged in low pin count optical subassemblies.

The modulation and bias currents are programmable via the MSET and BSET control pins. By driving these pins with control voltages, the user has the flexibility to implement various average power and extinction ratio control schemes, including closed-loop control and look-up tables. The eye crosspoint in the output eye diagram is adjustable via the crosspoint adjust (CPA) control voltage input. The automatic laser shutdown (ALS) feature allows the user to turn on/off the bias and modulation currents by driving the ALS pin with the proper logic levels. The product is available in a space-saving 3 mm × 3 mm LFCSP specified from −40°C to +100°C.


Applications

  • 10 Gb Ethernet optical transceivers
  • 10G-BASE-LRM optical transceivers
  • 8× and 10× Fibre Channel optical transceivers
  • XFP/X2/XENPAK/MSA 300 optical modules
  • SONET OC-192/SDH STM-64 optical transceivers

Features

  • Up to 11.3 Gbps operation
  • −40°C to +100°C operation
  • Very low power: ISUPPLY = 65 mA
  • Typical 26 ps rise/fall times
  • Full back-termination of output transmission lines
  • Crosspoint adjust function
  • PECL-/CML-compatible data inputs
  • Bias current range: 2 mA to 25 mA
  • Differential modulation current range: 2.2 mA to 23 mA
  • Automatic laser shutdown (ALS)
  • 3.3 V operation
  • Compact 3 mm × 3 mm LFCSP

Diagrams

ADN2530 Diagram
Functional Block Diagram for ADN2530

Specifications

Data Rate (Gbps) 11.3
Voltage Supply (V) 3.3V
Single Ended/Differential Differential
Package 3x3 mm LFCSP
Modulation Current (mA) 23mA
Laser Bias Current (mA) 25mA
Rise/Fall Time (ps) 26ps

ADN2873 - 3.3 V, 50 Mbps to 4.25 Gbps, Single-Loop, Laser Diode Driver

Subscribe to New Products Feed
Part# Data Rate (Gbps) Voltage Supply (V) Laser Bias Current (mA) Single Ended/Differential Modulation Current (mA) Rise/Fall Time (ps) Dual Loop MSA Compliance Package Price* (1000-4999)
ADN2525 10.7 3.3 100 Differential 80 24 - XFP, Xenpak, X2, MSA-300 3x3 mm LFCSP $21.14
ADN2530 11.3 3.3 25 Differential 23 26 - - 3x3 mm LFCSP $15.49
ADN2830 - 5 200 Single Ended - - - - 5x5 mm LFCSP $8.60
ADN2841 2.7 5 100 Both 80 80 X SFF 5x5 mm LFCSP, 7x7 mm LFCSP $17.15
ADN2847 3.3 3.3 100 Both 80 80 X SFF 5x5 mm LFCSP, 7x7 mm LFCSP $8.05
ADN2848 1.25 3.3 100 Both 80 80 X SFF 5x5 mm LFCSP $5.85
ADN2870 3.3 3.3 100 Both 90 60 X SFP-SFF-8472 4x4 mm LFCSP $5.31
ADN2871 4.25 3.3 100 Both 90 60 - - 4x4 mm LFCSP $4.30

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices