EVAL-ADUM3471: Evaluation Board for the ADUM3470/3471/3472/3473/3474

Product Details

The EVAL-ADuM3471EBZ demonstrates two separate applications for the ADuM347x family of quad-channel digital isolators with integrated transformer drivers. It has two independent power supply circuits: a double supply and a single supply. The switching frequency can be set from 200 kHz to 1000 kHz. The board supports a variety of I/O configurations and multiple transformer options. It is equipped with two ADuM3471 isolators.

Supported iCoupler Models

Features

  • 2 independent ADuM347x circuits including 2.5 kVrms isolated dc-to-dc converters
  • Single supply 5 V in to 5 V out (regulated) Reconfigurable to 5 V in to 3.3 V out or 3.3 V in to 3.3 V out
  • Double supply 5 V in to 15 V out (regulated) and 7.5 V out (unregulated) Reconfigurable to 5 V in to 12 V out (regulated) and 6 V out (unregulated)
  • 4 isolated 25Mbps data channels per ADuM347x circuit
  • Footprints for Coilcraft and Halo transformer options
  • Multiple switching frequency options

EVAL-ADUM3471 Diagram

EVAL-ADUM3471

SampleBuy

Price, packaging, availability

EVAL-ADUM3471: Evaluation Board for the ADUM3470/3471/3472/3473/3474
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADUM3471EBZ Status: Production Evaluation Board $60.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close