USB to I2C Interface Connector

Product Details

The USB to I2C interface is used for communicating between a digital power management device (like the ADP1043A) and the configuration software that runs on a computer. It also supplies 5V and 0.5A to power up the daughter card / evaluation boards.

This same USB to I2C interface connector is used for the ADP1043A, ADP1047, ADP1048, and other digital power management devices.

Adapters and Interposers

The USB to I2C interface is used for communicating between a digital power management device (like the ADP1043A) and the configuration software that runs on a computer. It also supplies 5V and 0.5A to power up the daughter card / evaluation boards.

This same USB to I2C interface connector is used for the ADP1043A, ADP1047, ADP1048, and other digital power management devices.

Features

  • USB to I2C Communication
  • 5V Supply
  • 0.5A driving capability
USB to I2C Interface

USB to I2C Interface Connector

ADP-I2C-USB Interface Connector

SampleBuy

Price, packaging, availability

USB to I2C Interface Connector
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADP-I2C-USB-Z Status: Production I2C to USB Connector $250.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close