Overview
Features and Benefits
| EVAL-ADAU1701MINIZ |
Product Details
Small ADAU1701 SigmaDSP evaluation board with self-boot EEPROM and Stereo 2 W Class-D amplifier. USBi is included in the package and it provides the 5 V power supply for the board. This is the recommended board for evaluation of the ADAU1701 and ADAU1702. The EVAL-ADAU1401EBZ can be used if this board lacks some necessary functionality or interface.Markets and Technologies
Applicable Parts
Documentation & Resources
-
UG-072: Evaluation Board User Guide for ADAU14012/28/2010PDF888 kB
-
ADAU1701 Mini Evaluation Board (EVAL-ADAU1701MINIZ)3/6/2009PDF1086 kB