Any of the following combinations of hardware can be used to run the demo application provided in the release package.
MIPS/Memory summary table:
Main Profile:
| Code memory (KB) | Data RAM (KB) | Frame Buffer (MB) | Output Buffer (MB) | Input Buffer (MB) | Cycles/pel | |
|---|---|---|---|---|---|---|
| Average | Moving Average Peak | |||||
| 51.39 | 26.12 | 1.41 | 1.00 | 1.08 | 80 (830) | 86 (880) |
CAS1 – Column Address Strobe Latency. Please refer BF5xx Hardware Reference Manual for more details on CAS.
CCLK2 – Core clock
SCLK3 – System Clock
Each module supports the Analog Devices, Inc. (ADI) Blackfin or SHARC Processor family and is a licensed product that is available in object code format. Recipients must sign or accept a license agreement with ADI prior to being shipped or downloading the modules identified in the license agreement.