Overview

Product Details

HiTech Global's HTG-K800 board is populated by the Xilinx Kintex UltraScale XCKU-60, 085, or 115 FPGA and supports a wide variety of expansion modules.

 

Kintex_UltraScale_board

Kintex UltraScale Board

 

HTG-K800 Power Tree

HTG-K800 Power Tree

 

 

Rail/Function Part Number General Description of Part
0.95V: VCCINT (FPGA Core) LTM4620 Dual 13A Single 26A DC/DC µModule regulator
1.0V: MGTAVCC 
1.2V: MGTAVTT, HMC 
0.95V: VCCBRAM 
2.5V, 1.8V, 1.2V, 3.3V: System Power, FMC 
0.9V: VDD_HMC
LTM4644 17V, 1A Synchronous Step-Dwon Regulator with 3.5uA Quiescent Current
Clock for uModule Regulators LTC6900 Low Power, 1kHz to 20MHz Resistor Set SOT-23 Oscillator

 

UltraScale Board Block Diagram

HTG-K800 Board Block Diagram

 


Tools & Simulations

LTPowerPlanner