Overview

Product Details

HiTech Global's HTG-K700 board is populated with the Xilinx Kintex-7 K325T or K410T FPGA, and is supported by 8-lane PCI Express Gen2 (hard)/Gen 3 (soft), FPGA Mezzanine Connector (FMC) and DDR3 SODIMM.

.

 

HTG-K7-PCIE Dev Board

HTG-K700 Dev Board



HTG-K7-PCIE Power Tree

HTG-K700 Power Tree

Rail / Function  Part Number General Description of Part
1.0V: Vcc_Core (FPGA Core) LTM4627  15A DC/DC μModule Regulator

1.5V: System Power, FMC


LTM4618


6A DC/DC µModule Regulator with Tracking and Frequency Synchronization

1.0V: GTX_AVCC, BRAM


1.2V: GXT_AVTT


1.8V: GTX_AUX, AUX, AUX_IO


LT3070
5A, Low Noise, Programmable Output, 85mV Dropout Linear Regulator

2.5V: System Power


1.8V: FPGA_IO


1.5V: FPGA_IO


3.3V: FPGA_IO


LTM4628
Dual 8A or Single 16A µModule Regulator

Clock for uModule Regulators


LTC6902
Multiphase Oscillator with Spread Spectrum Frequency Modulation

 

HTG-K7-PCIE Reference Design

HTG-K700 Block Diagram

 

 

 

 

 

 

Reference Materials