Overview

Features and Benefits

  • 5 x 2 0.1" header for the EVAL-ADUSB2Z Board.
  • 14 x 2 0.1" socket connector for the ADSP-21469/ADSP-21479/ADSP-21489 EZ-Board.
  • 2 x 2 0.1" socket connector for the ADSP-21369 EZ-Kit.
  • 2 x 2 0.1" socket connector for the ADSP-21364 EZ-Kit

Product Details

The ADZS-USBI2EZB allows the EVAL-ADUSB2EBZ to connect to the ADSP-21364 EZ-Kit, ADSP-21369 EZ-Kit, ADSP-21469 EZ-Board, ADSP-21479 EZ-Board and ADSP-21489 EZ-Board SHARC® evaluation boards. It is used when developing SHARC audio applications using SigmaStudio for SHARC in conjunction with SigmaStudio Graphical Development Tool.

Note: The use of this adapter requires the purchase of an EVAL-ADUSB2EBZ and the installation of the software products listed above.

Software

Software Development Tools

CrossCore® Embedded Studio is a world-class integrated development environment (IDE) for the Analog Devices Blackfin®, SHARC® and ARM processor families.
SigmaStudio™ for SHARC is a programming, development, and tuning software environment that allows an audio designer to graphically design and program audio applications utilizing an extensive set of pre-built audio algorithms.

The SigmaStudio™ graphical development tool is the programming, development, and tuning software for the ADI DSP audio processors.

Software Modules

The Dolby Pro Logic IIx library for the SHARC processor is a proprietary algorithm from Dolby Laboratories intended for extending stereo or 5.1-channel audio to 6.1 or 7.1 channels.
The Dirac Dimensions library for the SHARC processor implements an audio post-processing module specified by Dirac Research for the purpose of delivering premium automotive surround sound.

Related Hardware (5)

EZ-Kits

See All 5 EZ-Kits

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.