3B47

Obsolete

Isolated Linearized Thermocouple Input Signal Conditioning Module

Viewing:

Overview

  • Accepts All Common TC Input
    (J, K, T, E, R, S, B)
  • Internal CJC and Open TC Detection
  • Linearized Output vs. Sensor Temperature
  • 0 to +10 V Output

3B47
Isolated Linearized Thermocouple Input Signal Conditioning Module
3B47-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

User Guide 1

Application Note 1

Informational 2

Obsolete Data Sheet 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on 3B47 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed