3B20

Obsolete

Non-Isolated AC Strain or Torque Input Signal Conditioning Module

Viewing:

Overview

  • Accepts AC Strain Gage or ToqueTransducer Input
  • Complete Strain Gage Conditioning
  • 1kHz to 10Khz AC Excitation
  • 10KHz BW
  • Voltage (± 10V) and Current Outputs (0-20mA or 4-20mA)

3B20
Non-Isolated AC Strain or Torque Input Signal Conditioning Module
3B20-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

User Guide 1

Application Note 1

Informational 2

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on 3B20 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed