3B18

Obsolete

Non-Isolated Strain Gage Input; 20 kHz Bandwidth Signal Conditioning Module

Viewing:

Overview

  • Accepts Strain Gage Input
  • Selectable Bridge Excitation (+3.3V or +10V)
  • 10KHz BW
  • Voltage (± 10V) and Current Outputs
    (0-20mA or 4-20mA)

3B18
Non-Isolated Strain Gage Input; 20 kHz Bandwidth Signal Conditioning Module
3B18-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on 3B18 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed