7B39

Obsolete

Isolated Current Output Signal Conditioning Module

Viewing:

Overview

  • Process Current Output (0-20mA or 4-20mA)
  • 1-5V or ±5V Input
  • 100 Hz BW

7B39
Isolated Current Output Signal Conditioning Module
7b39-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

User Guide 1

Application Note 1

Informational 2

Outline Drawings 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on 7B39 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed