7B27

Obsolete

Low-Isolated Thermocouple Signal Conditioning Module

Viewing:

Overview

  • Accepts All Common TC Input
    (J, K, T, E, R, S, B)
  • Internal CJC and Open TC Detection
  • Linear Output vs. TC Voltage
  • 3 Hz BW
  • 1-5V or 0-10V Output

7B27
Low-Isolated Thermocouple Signal Conditioning Module
7b27-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

User Guide 1

Application Note 1

Informational 2

Outline Drawings 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on 7B27 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed