Add to Signal Chain Designer

ADV7622:  HDMI® Transceiver

Product Details

Product Status:Recommended for New Designs

The ADV7622 is a high performance, four-input, one-output, High-Definition Multimedia Interface (HDMI®) transceiver that integrates HDMI receiver and transmitter functions with digital audio I/Os onto one chip. It supports all HDCP repeater functions through fully tested Analog Devices, Inc., repeater software libraries and drivers

The ADV7622 supports all mandatory 3D TV formats in addition to all HDTV formats up to 1080p 36-bit Deep Color. The ADV7622 also features an integrated CEC controller that supports capability discovery and control (CDC).

The ADV7622 offers a dedicated flexible audio output port and a dedicated audio input port to allow for easy extraction and insertion of audio data into and out of the HDMI stream. All HDMI audio formats, including SACD via DSD, compressed SACD via DST, and HBR audio, are supported. The ADV7622 also features an audio return channel (ARC) receiver. ARC simplifies cabling by combining upstream audio capability in a conventional HDMI cable.

Fabricated in an advanced CMOS process, the ADV7622 is provided in a 144-lead, 20 mm × 20 mm LQFP, Pb-free package and is specified over the −20°C to +70°C temperature range.

Applications

  • AVR
  • HTiB
  • Sound bar with HDMI repeater support
  • HBR enabled TVs
  • Other repeater applications

FEATURES and BENEFITS

  • 4-input, 1-output HDMI transceiver
  • HDMI® 1.4 support
    - Audio Return Channel (ARC)
    - 3D TV support
    - Content Type Bits
    - CEC 1.4-compatible (CEC_CPD and CEC_HPD)
  • High-Bandwidth Digital Content Protection (HDCP 1.4)
  • HDCP repeater support
  • 225 MHz HDMI Rx and Tx support 36/30/24-bit Deep Color
  • Supports DVI RGB graphics up to1600 × 1200 at 60 Hz

Functional Block Diagram for ADV7622

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADV7622 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADV7622BSTZ Status: Contact ADI LQFP 1.4 MM 144 Ind Tray, 60 $19.77 $11.86 Y  Material Info PCN Purchase
ADV7622BSTZ-RL Status: Contact ADI LQFP 1.4 MM 144 Ind Reel, 500 $19.77 $11.86 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close