content here.
content here.

ADV3003:  HDMI/DVI TMDS Equalizer

The ADV3003 is a 4-channel transition minimized differential signaling (TMDS) buffer featuring equalized inputs and pre-emphasized outputs. The ADV3003 features 50 Ω input and output terminations, providing full-swing output signal recovery and minimizing reflections for improved system signal integrity. The ADV3003 is targeted at HDMI™/DVI applications and is ideal for use in systems with long ...More

ADV3003:  HDMI/DVI TMDS Equalizer

Product Description

The ADV3003 is a 4-channel transition minimized differential signaling (TMDS) buffer featuring equalized inputs and pre-emphasized outputs. The ADV3003 features 50 Ω input and output terminations, providing full-swing output signal recovery and minimizing reflections for improved system signal integrity. The ADV3003 is targeted at HDMI™/DVI applications and is ideal for use in systems with long cable runs, long PCB traces, and designs with interior cabling.

The ADV3003 is provided in a 40-lead, LFCSP, surface-mount, RoHS-compliant, plastic package and is specified to operate over the −40°C to +85°C temperature range.

Product Highlights

  1. Supports data rates up to 2.25 Gbps, enabling 1080p deep color (12-bit color) HDMI formats and greater than UXGA (1600 × 1200) DVI resolutions.
  2. The 12 dB input cable equalizer enables the use of long cables at the input. For a typical 24 AWG cable, the ADV3003 compensates for more than 20 meters at data rates up to 2.25 Gbps.
  3. The selectable 6 dB of output pre-emphasis allows the ADV3003 to drive high loss output cables or long PCB traces.
  4. Matched 50 Ω on-chip input and output terminations improve system signal integrity.
  5. An external control pin, PE_EN, sets the output pre-emphasis to either 0 dB or 6 dB.
  6. An external control pin, TX_EN, simultaneously disables both the transmitter and the on-chip input terminations. This feature reduces the power dissipation of the ADV3003 and indicates to a connected source when the ADV3003 is disabled.

Applications

  • Multiple input displays
  • Advanced television set (HDTV) front panel connectors
  • HDMI/DVI cable extenders

  • Single-supply operation (3.3 V)
  • Standards compliant: HDMI receiver, DVI
  • 40-lead, 6 mm × 6 mm, RoHS-compliant LFCSP
  • Enables HDMI 1.3 receive-compliant input

  • Four TMDS channels per input/output
  • Supports 250 Mbps to 2.25 Gbps data rates
  • Supports 25 MHz to 225 MHz pixel clocks
  • Fully buffered unidirectional inputs/outputs
  • Pre-emphasized outputs
  • Matched 50 Ω input and output on-chip terminations
  • Equalized inputs for operation with long HDMI cables (20 meters at 2.25 Gbps)
  • Low added jitter
  • Transmitter disable feature
    Reduces power dissipation
    Disables input terminations
  • One input, one output HDMI/DVI high speed signal equalizer/driver
  • HDMI/DVI Input Channels: 1
  • HDMI/DVI Output Channels: 1
  • Input Equalization (dB): 12dB
  • Max Datarate (Gbps): 2.25Gbps
  • Max Resolution: 1080p/UXGA
  • Output Pre-Emphasis (dB): 6dB
  • Package: 40-LFCSP

Functional Block Diagram for ADV3003

Part# HDMI/DVI Input Channels HDMI/DVI Output Channels Max Datarate (Gbps) Max Resolution Input Equalization (dB) Output Pre-Emphasis (dB) Front Panel Buffer Package
AD8192 2 1 2.25 1080p/UXGA 12 6 X 56-LFCSP
AD8194 2 1 2.25 1080p/UXGA 12 - X 32-LFCSP
AD8195 1 1 2.25 1080p/UXGA 12 6 X 40-LFCSP
AD8197B 4 1 2.25 1080p/UXGA 12 6 X 100-LQFP
ADV3002 4 1 2.25 1080p/UXGA 18 - X 80-LQFP
ADV3003 1 1 2.25 1080p/UXGA 12 6 - 40-LFCSP

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.