content here.
content here.

AD9398:  HDMI™ Display Interface

The AD9398 offers a high definition multimedia interface (HDMI) receiver integrated on a single chip. Also included is support for high bandwidth digital content protection (HDCP).

The AD9398 contains a HDMI 1.0-compatible receiver and supports all HDTV formats (up to 1080p) and display resolu-tions up to SXGA (1280 × 1024 @ 75 Hz). The receiver features an intrapair skew tolerance of up ...More

AD9398:  HDMI™ Display Interface

Product Description

The AD9398 offers a high definition multimedia interface (HDMI) receiver integrated on a single chip. Also included is support for high bandwidth digital content protection (HDCP).

The AD9398 contains a HDMI 1.0-compatible receiver and supports all HDTV formats (up to 1080p) and display resolu-tions up to SXGA (1280 × 1024 @ 75 Hz). The receiver features an intrapair skew tolerance of up to one full clock cycle. With the inclusion of HDCP, displays can now receive encrypted video content. The AD9398 allows for authentication of a video receiver, decryption of encoded data at the receiver, and renewability of that authentication during transmission as specified by the HDCP 1.1 protocol.

Fabricated in an advanced CMOS process, the AD9398 is provided in a space-saving 100-lead, surface-mount, Pb-free, plastic LQFP and is specified over the 0°C to 70°C temperature range.

Applications

  • Advanced TVs
  • HDTVs
  • Projectors
  • LCD monitors

  • HDMI interface
    Supports high bandwidth digital content protection
    RGB to YCbCr 2-way color conversion
    1.8 V/3.3 V power supply
    100-lead, Pb-free LQFP
    RGB and YCbCr output formats
  • Digital video interface
    HDMI 1.1, DVI 1.0
    150 MHz HDMI receiver
    Supports high bandwidth digital content protection (HDCP 1.1)
  • Digital audio interface
    HDMI 1.1-compatible audio interface
    SPDIF (IEC90658-compatible) digital audio output
    Multichannel I2S audio output (up to 8 channels)
  • Product Description: HDMI™ Display Interface

Functional Block Diagram for AD9398

OF NOTE ...

Advantiv Additional product choices for Advanced TV applications are available on the Advantiv® site.

Part# Resolution (Bits) Sample Rate (MSPS) Max Resolution Auto Offset Auto Gain Video Decoder Macrovision Detection HDMI Rx Package
AD9380 8 150 1080p/SXGA X - - X X 100-LQFP
AD9381 8 150 1080p/SXGA - - - - X 100-LQFP
AD9398 8 150 1080p/SXGA - - - - X 100-LQFP
AD9880 8 150 1080p/SXGA X - - X - 100-LQFP
AD9888 8 205 UXGA - - - - - 128-LQFP
AD9983A 8 170 UXGA X - - X - 64-LFCSP, 80-LQFP
AD9984A 10 170 UXGA X - - X - 64-LFCSP, 80-LQFP
AD9985A 8 140 SXGA X - - - - 80-LQFP
ADV7441A 10 170 1080p/UXGA X X X X X 144-LQFP
ADV7604 12 225 1080p/UXGA X X - X X -
ADV7614 - 225 1080p/UXGA - - - - X -

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.