AD9397

Obsolete

DVI Display Interface

Viewing:

Overview

  • DVI interface
    Supports high-bandwidth digital content protection
    RGB to YCbCr 2-way color conversion
    1.8 V/3.3 V power supply
    100-lead, Pb-free LQFP
    RGB and YCbCr output formats
  • Digital audio interface
    DVI 1.0
    150 MHz DVI receiver
    Supports high-bandwidth digital content protection (HDCP 1.1)

The AD9397 is a digital visual interface (DVI) receiver integrated on a single chip. Also included is support for high bandwidth digital content protection (HDCP) with internal key storage.

The AD9397 contains a DVI 1.0-compatible receiver and supports all HDTV formats (up to 1080p and 720p) and display resolutions up to SXGA (1280 × 1024 @ 80 Hz). The receiver features an intrapair skew tolerance of up to one full clock cycle. With the inclusion of HDCP, displays can receive encrypted video content. The AD9397 allows for authentication of a video receiver, decryption of encoded data at the receiver, and renewability of that authentication during transmission as specified by the HDCP 1.1 protocol.

Fabricated in an advanced CMOS process, the AD9397 is provided in a space-saving, 100-lead, surface-mount, Pb-free plastic LQFP and is specified over the 0°C to 70°C temperature range.

Applications

  • Advanced TVs
  • HDTVs
  • Projectors
  • LCD monitors

AD9397
DVI Display Interface
5672163442569706046318AD9397-fbl 8448974AD9397-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed