AD9388A: 10-Bit Integrated, Multiformat, HDTV Video Decoder, RGB Graphics Digitizer, and 2:1 Multiplexed HDMI/DVI Interface
The AD9388A is a high quality, single-chip graphics digitizer with an integrated 2:1 multiplexed HDMI™ receiver.
This product is no longer recommended for new designs. Please review its sucessor the ADV7604.
Additional product choices for Advanced TV applications are available on the Advantiv® site
and the product selection table.
- Data Sheet Rev D, 04/2009 (pdf 632kB)
- (About Data Sheets)
ADV7604 - 12-Bit, Deep Color HDMI v1.3 Receiver with Analog Interface
| Part# | Resolution (Bits) | Sample Rate (MSPS) | Max Resolution | Auto Offset | Auto Gain | Video Decoder | Macrovision Detection | HDMI Rx | Package |
|---|---|---|---|---|---|---|---|---|---|
| AD9380 | 8 | 150 | 1080p/SXGA | X | - | - | X | X | 100-LQFP |
| AD9381 | 8 | 150 | 1080p/SXGA | - | - | - | - | X | 100-LQFP |
| AD9388A | 10 | 170 | UXGA | X | X | - | X | X | 144-LQFP |
| AD9398 | 8 | 150 | 1080p/SXGA | - | - | - | - | X | 100-LQFP |
| AD9880 | 8 | 150 | 1080p/SXGA | X | - | - | X | - | 100-LQFP |
| AD9888 | 8 | 205 | UXGA | - | - | - | - | - | 128-LQFP |
| AD9983A | 8 | 170 | UXGA | X | - | - | X | - | 64-LFCSP, 80-LQFP |
| AD9984A | 10 | 170 | UXGA | X | - | - | X | - | 64-LFCSP, 80-LQFP |
| AD9985A | 8 | 140 | SXGA | X | - | - | - | - | 80-LQFP |
| ADV7441A | 10 | 170 | 1080p/UXGA | X | X | X | X | X | 144-LQFP |
AD9388A Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD9388ABSTZ-170 | Contact ADI | LQFP 1.4 MM | 144 | TBD | $12.46 | 06/26/2009 |
Y
Material Declaration |
Contact ADI | Contact ADI |
| AD9388ABSTZ-5P | Contact ADI | 144 | TBD | $16.36 | 06/26/2009 |
Y
Material Declaration |
Contact ADI | Contact ADI | |
| AD9388ABSTZ-A5 | Contact ADI | LQFP 1.4 MM | 144 | TBD | $13.28 | 06/26/2009 |
Y
Material Declaration |
Contact ADI | Contact ADI |
EVAL-ATV: Advanced Television Mother Board
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| EVAL-ATV-MBZ | Contact ADI | EVALUATION BOARDS | - | TBD | $1,000.00 | 08/21/2009 | Y | Contact ADI | Contact ADI |
| EVAL-ATV-OP1Z | Contact ADI | EVALUATION BOARDS | - | TBD | $500.00 | 06/26/2009 | Y | Contact ADI | Contact ADI |
| EVAL-ATV-OP3Z | Contact ADI | EVALUATION BOARDS | - | TBD | $500.00 | 06/26/2009 | Y | Contact ADI | Contact ADI |
| EVAL-ATV-OP4Z | Contact ADI | EVALUATION BOARDS | - | TBD | $500.00 | 06/26/2009 | Y | Contact ADI | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close