AD9388: 10-Bit Integrated RGB Graphics Digitizer and Dual HDMI/DVI Receiver
The AD9388 is a high quality, single chip, advanced television interface with an integrated 2:1 multiplexed High Definition Multimedia Interface (HDMI) receiver.
This product is obsolete and no longer recommended for new designs. Please review its sucessor the ADV7604.
Additional product choices for Advanced TV applications are available on the Advantiv® site
and the product selection table.
ADV7510 - Deep Color HDMI 1.3 Transmitter with CEC
ADV7604 - 12-Bit, Deep Color HDMI v1.3 Receiver with Analog Interface
ADV7614 - 12-Bit Deep Color Quad HDMI 1.3 Receiver
| Part# | Resolution (Bits) | Sample Rate (MSPS) | Max Resolution | Auto Offset | Auto Gain | Video Decoder | Macrovision Detection | HDMI Rx | Package |
|---|---|---|---|---|---|---|---|---|---|
| AD9380 | 8 | 150 | 1080p/SXGA | X | - | - | X | X | 100-LQFP |
| AD9381 | 8 | 150 | 1080p/SXGA | - | - | - | - | X | 100-LQFP |
| AD9388A | 10 | 170 | UXGA | X | X | - | X | X | 144-LQFP |
| AD9398 | 8 | 150 | 1080p/SXGA | - | - | - | - | X | 100-LQFP |
| AD9880 | 8 | 150 | 1080p/SXGA | X | - | - | X | - | 100-LQFP |
| AD9888 | 8 | 205 | UXGA | - | - | - | - | - | 128-LQFP |
| AD9983A | 8 | 170 | UXGA | X | - | - | X | - | 64-LFCSP, 80-LQFP |
| AD9984A | 10 | 170 | UXGA | X | - | - | X | - | 64-LFCSP, 80-LQFP |
| AD9985A | 8 | 140 | SXGA | X | - | - | - | - | 80-LQFP |
| ADV7441A | 10 | 170 | 1080p/UXGA | X | X | X | X | X | 144-LQFP |
