AD8196: 2:1 HDMI/DVI Switch with Equalization
The AD8196 is an HDMI™/DVI switch featuring equalized TMDS® inputs and pre-emphasized TMDS outputs, ideal for systems with long cable runs. Outputs can be set to a high impedance state to reduce ...More
Additional product choices for Advanced TV applications are available on the Advantiv® site.
AD8196: 2:1 HDMI/DVI Switch with Equalization
Product Description
The AD8196 is an HDMI™/DVI switch featuring equalized TMDS® inputs and pre-emphasized TMDS outputs, ideal for systems with long cable runs. Outputs can be set to a high impedance state to reduce the power dissipation and/or allow the construction of larger arrays using the wire-OR technique.
The AD8196 is provided in a space-saving, 56-lead, LFCSP, surface-mount, Pb-free, plastic package and is specified to operate over the −40°C to +85°C temperature range.
Product Highlights
- Supports data rates up to 2.25 Gbps, enabling greater than 1080p deep color (12-bit color) HDMI formats, and greater than UXGA (1600 × 1200) DVI resolutions.
- Input cable equalizer enables use of long cables at the input (more than 20 meters of 24 AWG cable at 2.25 Gbps).
- Auxiliary switch allows routing of the DDC bus and two additional single-ended signals for a single chip, HDMI 1.3 receive-compliant solution.
Applications
- Multiple input displays
- Projectors
- A/V receivers
- Set-top boxes
- Advanced television (HDTV) sets
Data Sheet, Rev. 0, 1/07
- Data Sheet Rev 0, 01/2007 (pdf 702kB)
- (About Data Sheets)
Features
- Two inputs, one output HDMI™/DVI links
- Enables HDMI 1.3-compliant receiver
- Pin-to-pin compatible with the AD8190
- Four TMDS™ channels per link
Supports 250 Mbps to 2.25 Gbps data rates
Supports 25 MHz to 225 MHz pixel clocks
Equalized inputs for operation with long HDMI cables (20 meters at 2.25 Gbps)
Fully buffered unidirectional inputs/outputs - Globally switchable, 50 Ω on-chip terminations
Pre-emphasized outputs
Low added jitter
Single-supply operation (3.3 V) - Four auxiliary channels per link
Bidirectional unbuffered inputs/outputs
Flexible supply operation (3.3 V to 5 V)
HDCP standard compatible
Allows switching of DDC bus and two additional signals
- Output disable feature
Reduced power dissipation
Output termination removal - Two AD8196s support HDMI/DVI dual-link
- Standards compliant: HDMI receiver, HDCP, DVI
- Serial (I2C® slave) control interface
- 56-lead, 8 mm x 8 mm, LFCSP, Pb-free package
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD8196
2:1 HDMI/DVI Switch with Equalization
Other Diagrams for AD8196
2:1 HDMI/DVI Switch with Equalization
AD8196 Pin Configuration
Functional Block Diagram for AD8196
ADV7604 - 12-Bit, Deep Color HDMI v1.3 Receiver with Analog Interface
ADV7614 - 12-Bit Deep Color Quad HDMI 1.3 Receiver
ADV7510 - Deep Color HDMI 1.3 Transmitter with CEC
| Part# | HDMI/DVI Input Channels | HDMI/DVI Output Channels | Max Datarate (Gbps) | Max Resolution | Input Equalization (dB) | Output Pre-Emphasis (dB) | Front Panel Buffer | Package |
|---|---|---|---|---|---|---|---|---|
| AD8192 | 2 | 1 | 2.25 | 1080p/UXGA | 12 | 6 | X | 56-LFCSP |
| AD8195 | 1 | 1 | 2.25 | 1080p/UXGA | 12 | 6 | X | 40-LFCSP |
| AD8197B | 4 | 1 | 2.25 | 1080p/UXGA | 12 | 6 | X | 100-LQFP |
| ADV3002 | 4 | 1 | 2.25 | 1080p/UXGA | 18 | - | X | 80-LQFP |
| ADV3003 | 1 | 1 | 2.25 | 1080p/UXGA | 12 | 6 | - | 40-LFCSP |
AD8196 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8196-EVAL | Prodn | EVALUATION BOARDS | - | Ind | $759.00 | 07/10/2009 | N | Contact ADI | Contact ADI |
| AD8196ACPZ | Prodn | 56 ld LFCSP (8x8mm, 4.8mm exposed pad) | 56 | Ind | $2.78 | 07/10/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD8196ACPZ-R7 | Prodn | 56 ld LFCSP (8x8mm, 4.8mm exposed pad) | 56 | Ind | $2.78 | 07/10/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD8196ACPZ-RL | Prodn | 56 ld LFCSP (8x8mm, 4.8mm exposed pad) | 56 | Ind | $2.78 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close