AD8192: 2:1 HDMI/DVI Switch with Equalization and DDC/CEC Buffers
The AD8192 is a complete HDMI™/DVI link switch featuring equalized TMDS inputs and pre-emphasized TMDS outputs ideal for systems with long cable runs. The TMDS outputs can be set to a high impedance ...More
Additional product choices for Advanced TV applications are available on the Advantiv® site.
AD8192: 2:1 HDMI/DVI Switch with Equalization and DDC/CEC Buffers
Product Description
The AD8192 is a complete HDMI™/DVI link switch featuring equalized TMDS inputs and pre-emphasized TMDS outputs ideal for systems with long cable runs. The TMDS outputs can be set to a high impedance state to reduce the power dissipation and/or allow the construction of larger arrays using the wire-OR technique. The AD8192 includes bidirectional buffering for the DDC bus and CEC line, with integrated pull-up resistors for the CEC line. The AD8192 is available in a space-saving, 56-lead LFCSP surface-mount, lead-free plastic package specified to operate over the −40°C to +85°C temperature range.
Product Highlights
- Fully HDMI 1.3a transmit and receive compliant.
- Supports data rates up to 2.25 Gbps, enabling greater than 1080p HDMI formats with deep color (12-bit) and UXGA (1600 × 1200) DVI resolutions.
- Input cable equalizer enables use of long cables; more than 20 m (24 AWG) at data rates up to 2.25 Gbps.
- Auxiliary switch isolates and buffers the DDC bus and the CEC line, improving total system capacitance limit.
- Hot plug detect (HPD) signal is pulsed low on link switch.
- Manually or automatically switched input terminations.
Applications
Data Sheet, Rev. 0, 5/08
- Data Sheet Rev 0, 05/2008 (pdf 969kB)
- (About Data Sheets)
Features
- 2 inputs, 1 output HDMI/DVI links
- HDMI 1.3 receive & transmit compliant
- Four TMDS channels per link:
Supports 250 Mbps - 2.25 Gbps data rates and beyond
Supports 25 MHz - 225 MHz pixel clocks and beyond
Fully buffered unidirectional inputs/outputs
Globally-switchable 50 Ω on-chip terminations - Equalized inputs and pre-emphasized outputs
Fully flexible input/output mapping
Input terminations disabled for unselected inputs - Three auxiliary channels per link:
Buffered and switched DDC bus (SDA and SCL)
DDC bus logic level translation (3.3 V, 5 V)
Buffered CEC bus with integrated pull-up resistors (27 kΩ)
Hot plug detect pulse low on channel switch
- Input/output capacitance isolation
- Output disable feature:
Reduced power dissipation
Output termination removal on TMDS channels - Single-supply operation (3.3 V)
- Standards compatible: DVI, HDMI 1.3, HDCP, CEC
- Serial (I2C slave) control interface
- 56-pin 8 mm × 8 mm LFCSP Pb-free package
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD8192
2:1 HDMI/DVI Switch with Equalization and DDC/CEC Buffers
Other Diagrams for AD8192
2:1 HDMI/DVI Switch with Equalization and DDC/CEC Buffers
AD8192 Pin Configuration
Functional Block Diagram for AD8192
ADV7614 - 12-Bit Deep Color Quad HDMI 1.3 Receiver
ADV7510 - Deep Color HDMI 1.3 Transmitter with CEC
ADV7604 - 12-Bit, Deep Color HDMI v1.3 Receiver with Analog Interface
| Part# | HDMI/DVI Input Channels | HDMI/DVI Output Channels | Max Datarate (Gbps) | Max Resolution | Input Equalization (dB) | Output Pre-Emphasis (dB) | Front Panel Buffer | Package |
|---|---|---|---|---|---|---|---|---|
| AD8192 | 2 | 1 | 2.25 | 1080p/UXGA | 12 | 6 | X | 56-LFCSP |
| AD8195 | 1 | 1 | 2.25 | 1080p/UXGA | 12 | 6 | X | 40-LFCSP |
| AD8197B | 4 | 1 | 2.25 | 1080p/UXGA | 12 | 6 | X | 100-LQFP |
| ADV3002 | 4 | 1 | 2.25 | 1080p/UXGA | 18 | - | X | 80-LQFP |
| ADV3003 | 1 | 1 | 2.25 | 1080p/UXGA | 12 | 6 | - | 40-LFCSP |
AD8192 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8192-EVALZ | Prodn | EVALUATION BOARDS | - | Ind | - | 07/10/2009 | Y | Contact ADI | Contact ADI |
| AD8192ACPZ | Prodn | 56 ld LFCSP (8x8mm, 4.8mm exposed pad) | 56 | Ind | $2.35 | 07/10/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD8192ACPZ-RL7 | Prodn | 56 ld LFCSP (8x8mm, 4.8mm exposed pad) | 56 | Ind | $2.35 | 07/10/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close