Add to Signal Chain Designer

ADV7526:  Low Power HDMI/DVI Transmitter

Product Details

Product Status:Recommended for New Designs

The ADV7526 is a 150 MHz, high definition multimedia interface (HDMI®) transmitter with expanded CEC buffer. It supports HDTV formats up to 1080p and computer graphic resolutions up to SXGA at 75 Hz.

With the inclusion of embedded HDCP keys, the ADV7526 allows the secure transmission of protected content, as specified by the HDCP 1.3 protocol.

The ADV7526 supports both S/PDIF and 8-channel I2S audio. Its high fidelity, 8-channel I2S can transmit either stereo or 7.1 surround audio at 192 kHz. The S/PDIF can carry stereo LPCM audio or compressed audio, including DTS®, THX®, and Dolby® Digital.

The ADV7526 helps to reduce system design complexity and cost by incorporating such features as an I2C master for EDID reading, and 5 V tolerance on the I2C and Hot Plug™ detect pins.

Fabricated in an advanced CMOS process, the ADV7526 is available in a space saving, 64-ball, WLCSP surface mount package. This package is RoHS compliant and specified to operate from −25°C to +85°C

FEATURES and BENEFITS

General

  • Low power HDMI/DVI transmitter ideal for portable applications
  • CEC controller and expanded message buffer (3 messages) reduces system overhead
  • Incorporates HDMI v.1.4a technology
    3D Video
    Extended colorimetry
  • Compatible with DVI v.1.0
  • Embedded HDCP keys to support HDCP 1.3
  • 1.8 V supplies for ultralow operating power
  • Video/audio inputs accept logic levels from 1.8 V to 3.3 V

Digital video

  • 150 MHz operation supports all video and graphics resolutions from 480i to 1080p
  • Programmable two-way color space converter
  • Supports RGB, YCbCr, DDR
  • Supports ITU656-based embedded syncs
  • Automatic input video format timing detection (CEA-861E)

Digital audio

  • Supports standard S/PDIF for stereo LPCM or compressed audio up to 192 kHz
  • 8-channel uncompressed LPCM I2S audio up to 192 kHz

Advantiv Complete documentation (including detailed hardware and software guides) and software driver reference code are available upon completion of a Non-Disclosure Agreement (NDA) (pdf, 27,604 bytes) and a Software Licensing Agreement (pdf, 32,123 bytes). Submit your completed forms by attaching within the online customer project detail form. Additional support is available from your Analog Devices local sales. Information about obtaining licenses required for using HDMI and HDCP technologies is available from www.hdmi.org and www.digital-cp.com.

Additional product choices for Advanced TV applications are available on the Advantiv® site.

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADV7526 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADV7526BCBZ-RL Status: Production CHIPS W/SOLDER BUMPS/WLSCP 64 Ind Reel, 5000 - $3.43 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADV7526 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADV7526-CKZ Status: Obsolete Evaluation Board - Yes - Contact ADI

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close