OBSOLETE PRODUCT — ADV7524:  Low-Power HDMI®/DVI Transmitter with Consumer Electronic Control (CEC)

The ADV7524 is a 150 MHz, high definition multimedia interface (HDMI®) transmitter. It supports HDTV formats up to 1080p, and computer graphic resolutions up to SXGA@75Hz. With the optional inclusion of embedded HDCP keys, the ADV7524 allows the secure transmission of protected content, as specified by the HDCP 1.3 protocol.

The ADV7524 supports x.v.Color™ (Gamut Metadata) for a wider color gamut.

The ADV7524 supports both S/PDIF and 2-channel I2S audio. Its high fidelity 2-channel I2S can transmit stereo at up to 192 kHz sampling rate. The S/PDIF can carry stereo LPCM audio or compressed audio including Dolby® Digital and DTS®.

The ADV7524 helps to reduce system design complexity and cost by incorporating such features as an I2C master for EDID reading, and 5 V tolerance on I2C and hot plug detect pins.

Fabricated in an advanced CMOS process, the ADV7524 is available in a space saving, 49-ball, WLCSP surface-mount package. This package is RoHS compliant and specified to operate from −25°C to +85°C.

Applications

  • Cellular handsets
  • Digital video cameras
  • Digital still cameras
  • Personal media players
  • Gaming
  • DVD players and recorders
  • Digital set-top boxes
  • HDMI repeater

ADV7524:  Low-Power HDMI®/DVI Transmitter with Consumer Electronic Control (CEC)

Product Description

The ADV7524 is a 150 MHz, high definition multimedia interface (HDMI®) transmitter. It supports HDTV formats up to 1080p, and computer graphic resolutions up to SXGA@75Hz. With the optional inclusion of embedded HDCP keys, the ADV7524 allows the secure transmission of protected content, as specified by the HDCP 1.3 protocol.

The ADV7524 supports x.v.Color™ (Gamut Metadata) for a wider color gamut.

The ADV7524 supports both S/PDIF and 2-channel I2S audio. Its high fidelity 2-channel I2S can transmit stereo at up to 192 kHz sampling rate. The S/PDIF can carry stereo LPCM audio or compressed audio including Dolby® Digital and DTS®.

The ADV7524 helps to reduce system design complexity and cost by incorporating such features as an I2C master for EDID reading, and 5 V tolerance on I2C and hot plug detect pins.

Fabricated in an advanced CMOS process, the ADV7524 is available in a space saving, 49-ball, WLCSP surface-mount package. This package is RoHS compliant and specified to operate from −25°C to +85°C.

Applications

  • Cellular handsets
  • Digital video cameras
  • Digital still cameras
  • Personal media players
  • Gaming
  • DVD players and recorders
  • Digital set-top boxes
  • HDMI repeater

REPLACEMENT PARTS

Rochester Electronics is the only authorized source of Analog Devices' products that have previously been discontinued or have become obsolete. Product availability should be checked directly with Rochester Electronics.

Review this Product X
content here.
content here.

Review this Product

Close