AD9430:  12-Bit, 170/210 MSPS 3.3 V A/D Converter

The AD9430 is a 12-bit monolithic sampling analog-to-digital converter optimized for high performance, low power, and ease of use. The product operates up to a 210 MSPS conversion rate and is ...More

To drive this ADC in DC-coupled applications, we suggest ADA4937-1 or ADA4938-1. To drive this ADC in AC-coupled applications, we suggest AD8352 or AD8375.

AD9430:  12-Bit, 170/210 MSPS 3.3 V A/D Converter

Product Description

The AD9430 is a 12-bit monolithic sampling analog-to-digital converter optimized for high performance, low power, and ease of use. The product operates up to a 210 MSPS conversion rate and is optimized for outstanding dynamic performance in wideband carrier and broadband systems. All necessary functions, including a track-and-hold (T/H) and reference are included on the chip to provide a complete conversion solution.

The ADC requires a 3.3 V power supply and a differential ENCODE clock for full performance operation. The digital outputs are TTL/CMOS or LVDS compatible and support either twos complement or offset binary format. Separate output power supply pins support interfacing with 3.3 V or 2.5 V CMOS logic.

Two output buses support demultiplexed data up to 105 MSPS rates in CMOS mode. A data sync input is supported for proper output data port alignment in CMOS mode and a data clock output is available for proper output data timing. In LVDS mode, the chip provides data at the ENCODE clock rate.

Fabricated on an advanced BiCMOS process, the AD9430 is available in a 100-lead surface-mount plastic package (100 e-PAD TQFP) specified over the industrial temperature range (-40°C to +85°C).

Applications

  • Wireless and Wired Broadband Communications
  • Cable Reverse Path
  • Communications Test Equipment
  • Radar and Satellite Subsystems
  • Power Amplifier Linearization
  • Features

    • SNR = 65 dB @ Fin up to 70 MHz @
      210 MSPS
    • ENOB of 10.6 @ Fin up to 70 MHz @
      210 MSPS
    • SFDR = 80 dBc @ Fin up to 70 MHz @
      210 MSPS
    • Excellent Linearity:
      - DNL = ±0.3 LSB (Typical)
      - INL = ±0.5 LSB (Typical)
    • Two Output Data Options:
      - Demultiplexed 3.3 V CMOS Outputs Each @ 105 MSPS
      - Interleaved or Parallel Data Output Option
      - LVDS at 210 MSPS
    • 700 MHz Full Power Analog Bandwidth
    • Power Dissipation = 1.3 W Typical @ 210 MSPS
    • 1.5 V Input Voltage Range
    • 3.3 V Supply Operation
    • Output Data Format Option
    • Data Sync Input and Data Clock Output Provided
    • Clock Duty Cycle Stabilizer

    Diagrams

    AD9430 Diagram
    Functional Block Diagram for AD9430

    Specifications

    Resolution (Bits) 12bit
    T-Put Rate 210000000SPS
    # Chan 1
    Supply V Single(+3.3)
    Pwr Diss 1.7W
    Interface LVDS,Par
    Ain Range 1.5 V p-p
    SNR (dB) 65dB
    Pkg Type QFP

    AD7780 - 24-Bit Pin-Programmable Low Power Σ−Δ ADC

    AD7949 - 14-Bit, 8-Channel, 250 kSPS PulSAR® ADC

    AD7357 - Differential Input, Dual, Simultaneous Sampling, 4.25 MSPS, 14-Bit, SAR ADC

    AD7192 - 4.8 kHz Ultra-Low Noise 24-Bit Sigma-Delta ADC with PGA

    Subscribe to New Products Feed More
    Part# Bits Throughput Rate # of Inputs Operating Pwr Diss
    AD9430-210 12 210MSPS 1 1.7W
    AD9230-250 12 250MSPS 1 463mW
    AD9626-250 12 250MSPS 1 390mW
    AD9211-300 10 300MSPS 1 468mW
    AD9239-250 12 250MSPS 4 1.634W
    AD9481 8 250MSPS 1 618.8mW
    AD9480 8 250MSPS 1 698mW
    AD9230-170 12 170MSPS 1 407mW
    AD9626-170 12 170MSPS 1 291mW
    AD9430-170 12 170MSPS 1 1.43W
    AD9433-125 12 125MSPS 1 1.5W
    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    View Sales and Distribution Offices