ADUC831

PRODUCTION

MicroConverter®, 12-Bit ADCs and DACs with Embedded 62 kBytes Flash MCU

Viewing:

Overview

  • ANALOG I/O
    • 8-channel, 247 kSPS 12-bit ADC
      DC performance: ±1 LSB INL
      AC performance: 71 dB SNR
    • DMA controller for high speed ADC-to-RAM capture
    • 2 12-Bit (monotonic) voltage output DACs
    • Dual output PWM/Σ-Δ DACs
    • On-chip temperature sensor function ±3C
    • On-chip voltage reference
  • Memory
    • 62 kBytes on-chip Flash/EE program memory
    • 4 kBytes on-chip Flash/EE data memory
    • Flash/EE, 100 yr retention, 100 kCycles endurance
    • 2304 bytes on-chip data RAM
  • 8051 based core
    • 8051 compatible instruction set (16 MHz max)
    • 12 interrupt sources, 2 priority levels
    • Dual data pointer
    • Extended 11-bit stack pointer
  • See data sheet for additional features

The ADuC831 is a fully integrated 247 kSPS data acquisition system incorporating a high performance self-calibrating multi-channel 12-bit ADC, dual 12-bit DACs, and programmable 8-bit MCU on a single chip.

The microcontroller core is an 8052, and therefore 8051-instruction-set compatible with 12 core clock periods per machine cycle. 62 kBytes of nonvolatile Flash/EE program memory are provided on-chip. Four kBytes of nonvolatile Flash/EE data memory, 256 bytes RAM and 2 kBytes of extended RAM are also integrated on-chip.

The ADuC831 also incorporates additional analog functionality with two 12-bit DACs, power supply monitor, and a band gap reference. On-chip digital peripherals include two 16-bit Σ-∆ DACs, dual output 16-bit PWM, watchdog timer, time interval counter, three timers/counters, Timer 3 for baud rate generation and serial I/O ports (I2C, SPI and UART).

On-chip factory firmware supports in-circuit serial download and debug modes (via UART), as well as single-pin emulation mode via the EA pin. The ADuC831 is supported by QuickStart™ and QuickStart Plus development systems featuring low cost software and hardware development tools. 

The part is specified for 3 V and 5 V operation over the extended industrial temperature range, and is available in a 52-lead plastic quad flatpack package and in a 56-lead chip scale package.

Applications

  • Optical networking—laser power control
  • Base station systems
  • Precision instrumentation, smart sensors
  • Transient capture systems
  • DAS and communications systems

ADUC831
MicroConverter®, 12-Bit ADCs and DACs with Embedded 62 kBytes Flash MCU
ADuC831 Functional Block Diagram ADuC831 Pin Configuration ADuC831 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 2

User Guide 2

Application Note 15

Technical Articles 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Evaluation Kits

EVAL-ADUC831

ADuC831 QuickStart Development System

Product Details

Development system for evaluation of the ADuC831, 8-Channel 12-Bit ADC + Dual 12-Bit DAC + 62K-Byte Flash MCU.

The QuickStart Kits for the ADuC8x-series (8052-core) Precision Analog Microcontrollers feature serial-port download/debug capability and an assembly-source debugging environment.

ADI also provides a non-intrusive emulation POD called the USB-EA-CONVZ allowing assembly & C-source debugging.

It can be ordered separately.

EVAL-ADUC831
ADuC831 QuickStart Development System

Latest Discussions

Recently Viewed