This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.
For more information contact your local Analog Devices Sales OfficeADV7623
RECOMMENDED FOR NEW DESIGNSHDMI® Transceiver with Xpressview™ Fast Switching Technology
- Part Models
- 4
- 1ku List Price
- price unavailable
Overview
- 4-input, 1-output HDMI transceiver
- HDMI® 1.4 support
- Audio Return Channel (ARC)
- 3D TV support
- Content Type Bits
- CEC 1.4-compatible (CEC_CPD and CEC_HPD)
- Character- and icon-based on-screen display (OSD)
- Xpressview fast switching on all HDMI ports
- High-Bandwidth Digital Content Protection (HDCP 1.4)
- HDCP repeater support
- 225 MHz HDMI Rx and Tx support 36-/30-/24-bit Deep Color
- Supports DVI RGB graphics up to1600 × 1200 at 60 Hz
ADV7623 is a high performance 4 input, 1 output, High-Definition Multimedia Interface (HDMI®) transceiver that integrates HDMI receiver and transmitter with digital audio inputs and outputs onto one chip. It supports all HDCP repeater functions through fully tested ADI repeater software libraries and drivers.
The ADV7623 incorporates Xpressview™ fast switching on all input HDMI ports. Using the Analog Devices hardware-based HDCP engine that minimizes software overhead, Xpressview allows fast switching between any HDMI input ports in less than 1 second.
The ADV7623 supports all mandatory 3D TV formats in addition to all HDTV formats up to 1080p, 12-bit Deep Color. The ADV7623 also integrates an HDMI v1.4 CEC controller that supports the capability discovery and control (CDC) feature.
The ADV7623 supports all mandatory 3D TV formats in addition to all HDTV formats up to 1080p, 12-bit Deep Color. The ADV7623 also integrates a CEC controller that supports the capability discovery and control (CDC) feature.
The ADV7623 offers a dedicated flexible audio output port and a dedicated audio input port to allow easy extraction and insertion of audio data into and out of the HDMI stream. All HDMI audio formats, including super audio CD (SACD) via DSD, compressed SACD via DST, and HBR, are supported. The ADV7623 also features an audio return channel (ARC) receiver. ARC simplifies cabling by combining upstream audio capability in a conventional HDMI cable.
Fabricated in an advanced CMOS process, the ADV7623 is provided in a 144-lead, 20 mm × 20 mm, Pb-free LQFP package and is specified over the −20°C to +70°C temperature range.
APPLICATIONS
- AVRs
- HTiB
- Sound bar with HDMI repeater support
- HBR enabled TVs
- Other repeater applications
Documentation
Data Sheet 1
User Guide 1
Application Note 3
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADV7623BSTZ | 144-Lead LQFP (20mm x 20mm) | ||
| ADV7623BSTZ-P | 144-Lead LQFP (20mm x 20mm) | ||
| ADV7623BSTZ-P-RL | 144-Lead LQFP (20mm x 20mm) | ||
| ADV7623BSTZ-RL | 144-Lead LQFP (20mm x 20mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 7, 2016 - 16_0033 Assembly Relocation to Stats ChipPAC Jiangyin and Test Transfer to Stats ChipPAC Singapore of Select QFP Products |
||
| ADV7623BSTZ | ||
| ADV7623BSTZ-P | ||
| ADV7623BSTZ-P-RL | ||
| ADV7623BSTZ-RL | ||
|
May 14, 2013 - 13_0089 Change Carrier Tape Design for 20x20x1.4mm QFP |
||
| ADV7623BSTZ | ||
| ADV7623BSTZ-P | ||
| ADV7623BSTZ-P-RL | ||
| ADV7623BSTZ-RL | ||
This is the most up-to-date revision of the Data Sheet.