Products
ADG1334
PRODUCTIONQuad SPDT ±15 V/+12 V Switch
- Part Models
- 2
- 1ku List Price
- Starting From $2.27
Viewing:
Overview
- 33 V Supply Range
- 130 Ω on Resistance
- Fully Specified at ±15 V/+12 V
- 3 V Logic Compatible Inputs
- Rail-to-rail Operation
- Break-before-make Switching Action
- 20-lead SSOP Package
The ADG1334 is a monolithic CMOS device comprising of four independently selectable SPDT switches designed on a CMOS process.
When the switches are on, each switch conducts equally well in both directions and has an input signal range that extends to the power supplies. In the off condition, signal levels up to the supplies are blocked. All switches exhibit break-before-make switching action for use in multiplexer applications. Inherent in the design is the low charge injection for minimum transients when switching the digital inputs.
Fast switching speed coupled with high signal bandwidth makes the part suitable for video signal switching. CMOS construction ensures ultralow power dissipation, making the part ideally suited for portable and battery-powered instruments.
PRODUCT HIGLIGHTS
- 3 V logic compatible digital input VIH = 2.0 V, VIL = 0.8 V. 2.
- No VL logic power supply required.
- Low power consumption.
- 20-lead SSOP
- Audio and Video Routing
- Battery-powered Systems
- Signal Routing
Documentation
Data Sheet 1
User Guide 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG1334BRSZ | 20-Lead SSOP | ||
| ADG1334BRSZ-REEL | 20-Lead SSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 19, 2010 - 10_0002 Halogen Free Material Change for SSOP Products Assembled at Amkor |
||
| ADG1334BRSZ | PRODUCTION | |
| ADG1334BRSZ-REEL | PRODUCTION | |
|
Oct 13, 2008 - 06_0084 Qualification of the 8" H Wafer Fab process at Analog Devices, Limerick, Ireland. |
||
| ADG1334BRSZ | PRODUCTION | |
| ADG1334BRSZ-REEL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADG1334
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.