Products
This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.
For more information contact your local Analog Devices Sales OfficeAD9393
ObsoleteLow Power HDMI Display Interface
Viewing:
Overview
- HDMI interface
- Supports high bandwidth digital content protection
- RGB to YCrCb 2-way color conversion
- 1.8 V/3.3 V power supply
- 76-ball BGA package
- RGB and YCrCb output formats
- Digital video interface - See data sheet for additional information.
- Digital audio interface - See data sheet for additional information.
The AD9393 offers a High-Definition Multimedia Interface (HDMI™) receiver integrated on a single chip. Support is also included for high bandwidth digital content protection (HDCP).
The AD9393 contains a HDMI 1.2a-compatible receiver and supports HDTV formats (up to 720p or 1080i) and displays resolutions up to XGA (1024 × 768 @ 75 Hz). The receiver features an intrapair skew tolerance of up to one full clock cycle. With the inclusion of HDCP, displays may now receive encrypted video content. The AD9393 allows for authentication of a video receiver, decryption of encoded data at the receiver, and renewability of that authentication during transmission as specified by the HDCP 1.1 protocol.
Fabricated in an advanced CMOS process, the AD9393 is provided in a space-saving 76-ball, surface-mount, Pb-free, ball grid array (BGA) and is specified over the −10°C to +80°C temperature range.
APPLICATIONS
- Portable low power TV
- HDTV
- Projectors
- LCD monitor
Documentation
Data Sheet 1
This is the most up-to-date revision of the Data Sheet.