Products
AD8574
PRODUCTIONZero-Drift, Single-Supply, RRIO Quad Op Amp
- Part Models
- 7
- 1ku List Price
- Starting From $5.53
Viewing:
Overview
- Low offset voltage: 1 μV
- Input offset drift: 0.005 μV/°C
- Rail-to-rail input and output swing
- 5 V/2.7 V single-supply operation
- High gain: 145 dB typical
- CMRR: 140 dB typical
- PSRR: 130 dB typical
- See data sheet for additional features
AD8574-EP supports defense and aerospace applications (AQEC standard)
- Download AD8574-EP Data Sheet (pdf)
- Military temperature range (−55°C to +125°C)
- Controlled manufacturing baseline
- One assembly/test site
- One fabrication site
- Enhanced product change notification
- Qualification data available on request
- V62/12634 DSCC Drawing Number
This family of amplifiers has ultralow offset, drift, and bias current. The AD8571, AD8572, and AD8574 are single, dual, and quad amplifiers, respectively, featuring rail-to-rail input and output swings. All are guaranteed to operate from 2.7 V to 5 V single supply.
The AD8571/AD8572/AD8574 provide benefits previously found only in expensive auto-zeroing or chopper-stabilized amplifiers. Using Analog Devices, Inc., topology, these zero-drift amplifiers combine low cost with high accuracy. (No external capacitors are required.) Using a patented spread-spectrum, auto-zero technique, the AD8571/AD8572/AD8574 eliminate the intermodulation effects from interaction of the chopping function with the signal frequency in ac applications.
With an offset voltage of only 1 μV and drift of 0.005 μV/°C, the AD8571/AD8572/AD8574 are perfectly suited for applications where error sources cannot be tolerated. Position and pressure sensors, medical equipment, and strain gage amplifiers benefit greatly from nearly zero drift over their operating temperature range. Many more systems require the rail-to-rail input and output swings provided by the AD8571/AD8572/AD8574.
The AD8574-EP supports defense and aerospace applications (AQEC standard)
Applications
- Temperature sensors
- Pressure sensors
- Precision current sensing
- Strain gage amplifiers
- Medical instrumentation
- Thermocouple amplifiers
Documentation
Data Sheet 3
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD8574ARUZ | 14-Lead TSSOP | ||
| AD8574ARUZ-REEL | 14-Lead TSSOP | ||
| AD8574ARZ | 14-Lead SOIC | ||
| AD8574ARZ-REEL | 14-Lead SOIC | ||
| AD8574ARZ-REEL7 | 14-Lead SOIC | ||
| AD8574TRUZ-EP | 14-Lead TSSOP | ||
| AD8574TRUZ-EP-RL | 14-Lead TSSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 5, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
| AD8574ARUZ | PRODUCTION | |
| AD8574ARUZ-REEL | PRODUCTION | |
|
Feb 11, 2011 - 10_0005 Halogen Free Material Change for TSSOP Products Assembled at Amkor |
||
| AD8574ARUZ | PRODUCTION | |
| AD8574ARUZ-REEL | PRODUCTION | |
|
Nov 23, 2010 - 10_0004 Halogen Free Material Change for SOIC Narrow Body Products Assembled at Amkor |
||
| AD8574ARZ | PRODUCTION | |
| AD8574ARZ-REEL | PRODUCTION | |
| AD8574ARZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- AD8574
Analog Filter Wizard
Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.
Open ToolAnalog Photodiode Wizard
Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.
Open ToolSPICE Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.