ECG

ADI公司的微控制器、转换器和放大器为设计师的ECG应用提供了分立式集成解决方案。 通过关注尺寸、成本和功耗,我们的专家能够为各种ECG产品实现出色的信号采集与处理。 具体应用包括固定式、便携式及佩戴式心率和心脏监护仪设备,可实现能够达到AAMI-EC13性能水平的单通道和多通道便携式ECG设计。
产品选型表

ECG

  按住Shift键进行二次排序
SortOrderPart## of ChannelsMaster/ SlaveFeatures, Market Specific PartsOutput TypeVs span
(min)
(V)
Vs span
(max)
(V)
0.5 to 40 Hz noise
(typ)
(V p-p)
In V+ Headroom
(max)
(V)
In V- Headroom
(max)
(V)
US Price 1000 to 4999
($ US)
1AD8233 1 Master Lead on/off, Right Leg Drive Analog 1.7 3.5 8.5µ 0 200m $1.49
2ADAS1000-1 5 Master, Slave Lead on/off, Right Leg Drive Digital 3.15 5.5 1.3 300m $15.20
3ADAS1000-4 3 Master, Slave Lead on/off, Right Leg Drive Digital 3.15 5.5 1.3 300m $11.40
4ADAS1000-3 3 Master, Slave Lead on/off, Pace Detect, Respiration, Right Leg Drive Digital 3.15 5.5 1.3 300m $10.83
5ADAS1000-2 5 Slave Lead on/off Digital 3.15 5.5 1.3 300m $10.83
6AD8232 1 Master Lead on/off, Right Leg Drive Analog 2 3.5 14µ 0 200m $1.36
7ADAS1000Reference Circuit Available 5 Master, Slave Lead on/off, Pace Detect, Respiration, Right Leg Drive Digital 3.15 5.5 1.3 300m $18.24