LTC4400
过期RF Power Controllers with 450kHz Loop BW and 45dB Dynamic Range
概述
- RF Power Amplifier Control in ThinSOT™ Package
- Internal Schottky Diode Detector with > 45dB Range
- Wide Input Frequency Range:
- 300MHz to 2.7GHz (LTC4400-1)
- 300MHz to 2GHz (LTC4400-2)
- Autozero Loop Cancels Offset Errors and Temperature Dependent Offsets
- Wide VCC Range: 2.7V to 6V
- Automatic Bandwidth Control Improves Low Power Ramp Response
- Allows Direct Connection to Battery
- RF Output Power Set by External DAC
- Internal Frequency Compensation
- Rail-to-Rail Power Control Output
- Power Control Signal Overvoltage Protection
- Low Operating Current: 1mA
- Low Shutdown Current: 10µA
- Two Pole PCTL Input Filtering
- Low Profile (1mm) ThinSOT (LTC4400-1) and 8-Pin MSOP (LTC4400-2) Packages
The LTC4400-1 is a SOT-23 RF power controller for fast turn-on RF power amplifiers operating in the 300MHz to 2.7GHz range. Examples include the Hitachi PF08109B, PF08122B, PF08123B, PF08107B and RF Micro Devices RF3108. For slow turn-on RF power amplifiers refer to the LTC4401-1/LTC4401-2.
RF power is controlled by driving the RF amplifier power control pin and sensing the resultant RF output power via a directional coupler or capacitive tap. The RF input voltage is peak detected using an on-chip Schottky diode. This detected voltage is compared to the DAC voltage at the PCTL pin to control the output power. The RF power amplifier is protected against high power control pin voltages.
Internal and external offsets are cancelled over temperature by an autozero control loop, allowing accurate low power programming. The shutdown feature disables the part and reduces the supply current to <10µA.
A dual control channel version (LTC4400-2) is also available in an 8-pin MSOP package.
Applications
- GSM/GPRS Cellular Telephones
- PCS Devices
- Wireless Data Modems
- U.S. TDMA Cellular Phones
参考资料
数据手册 1
可靠性数据 1
用户手册 2
应用笔记 1
技术文章 1
这是最新版本的数据手册
软件资源
找不到您所需的软件或驱动?
申请驱动/软件硬件生态系统
部分模型 | 产品周期 | 描述 |
---|---|---|
LTC5532 | 量产 | 具增益和偏移调节功能的精准型 300MHz 至 7GHz RF 检波器 |
评估套件
最新评论
需要发起讨论吗? 没有关于 LTC4400的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论