概览
优势和特点
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
电路描述
The NOVPEKTMi.MX 6 Platform Evaluation Kit was developed with close collaboration with NXP & Analog Devices to give OEMs a flexible platform to evaluate i.MX6 processors by giving access to all the available I/Os on the device and a robust power supply system using the LTC3676 PMIC from Analog Devices.
The i.MX 6 series of applications processors is a scalable multicore platform that includes single-, dual- and quad-core families based on the ARM® Cortex® architecture, including Cortex-A9, combined Cortex-A9 + Cortex-M4 and Cortex-A7 based solutions.
The i.MX 6 series of applications processors is a scalable multicore platform that includes single-, dual- and quad-core families based on the ARM® Cortex® architecture, including Cortex-A9, combined Cortex-A9 + Cortex-M4 and Cortex-A7 based solutions.
| Rail/Function | Part Number | General Description of Part |
| 0.8V: DDR_VTT | LTC3676-1 | 8 Outputs Power Management Solution with I2 C Interface for Application Processors |
| 1.1V : i.MX6_VDDSoC, VDDARM | ||
| 1.5V : DDR | ||
| 3.3V | ||
| 1.1V | ||
| 1.8V | ||
| 2.5V |