ADP5520

NOT RECOMMENDED FOR NEW DESIGNS

Backlight Driver with I/O Expander

Viewing:

Overview

  • Efficient asynchronous boost converter for driving up to 6 white LEDs
  • 2.7 V to 5.5 V input voltage range
  • 128 programmable backlight LED current levels (30 mA maximum)
  • Ambient light sensing with autonomous backlight adjustment
  • Programmable backlight fade-in/fade-out times
  • Programmable backlight dim and off times
  • 8 configurable GPIO pins (input, output, up to 4 × 4 keypad)
  • Up to 3 auxiliary LED current sinks (1 dedicated, 2 configurable)
  • 64 programmable auxiliary LED current levels (14 mA maximum)
  • Programmable auxiliary LED fade-in/fade-out times
  • Programmable auxiliary LED on and off times (allows blinking)
  • I2C-compatible serial interface
  • Interrupt line for signaling an external processor (INT)
  • Hard reset (RST)
  • Current limit protection
  • Thermal overload protection
  • Available in small 4.0 mm × 4.0 mm, 24-lead LFCSP package
ADP5520
Backlight Driver with I/O Expander
ADP5520 Functional Block Diagram ADP5520 Pin Configuration
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
Hardware Ecosystem

Parts Product Life Cycle Description
ADP5586 PRODUCTION Keypad Decoder and I/O Port Expander
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-ADP5520

ADP5520 Evaluation Board

Product Details

The ADP5520 evaluation board allows the user to exercise the main features and functionality of the ADP5520 backlight driver with I/O expander IC. A daughterboard houses the actual IC and associated components for backlight driving. The daughter-board plugs into a larger motherboard that houses additional components for device configuration and stimulus. The evaluation board is powered via the USB port and is accompanied by a free register graphical user interface (GUI) that allows interaction with all internal settings of the ADP5520.

EVAL-ADP5520
ADP5520 Evaluation Board

Latest Discussions

Recently Viewed