ADF7241

NOT RECOMMENDED FOR NEW DESIGNS

Low Power IEEE 802.15.4 Zero-IF 2.4 GHz Transceiver IC

Viewing:

Part Details

  • Frequency range (global ISM band)
    2400 MHz to 2483.5 MHz
  • IEEE 802.15.4-2006-compatible (250 kbps)
  • Low power consumption
    19 mA (typical) in receive mode
    21.5 mA (typical) in transmit mode (PO = 3 dBm)
    1.7 μA, 32 kHz crystal oscillator wake-up mode
  • High sensitivity
    −95 dBm at 250 kbps
  • Programmable output power
    −20 dBm to +4.8 dBm in 2 dB steps
  • Integrated voltage regulators
    1.8 V to 3.6 V input voltage range
  • Excellent receiver selectivity and blocking resilience
    Zero-IF architecture
    Complies with EN300 440 Class 2, EN300 328, FCC CFR47 Part 15, ARIB STD-T66
  • Digital RSSI measurement
  • Fast automatic VCO calibration
  • Automatic RF synthesizer bandwidth optimization
  • On-chip low power processor performs
    Radio control
    Packet management
  • Packet management support
    Insertion/detection of preamble address/SFD/FCS
    IEEEE 802.15.4-2006 frame filtering
    IEEEE 802.15.4-2006 CSMA/CA unslotted modes
  • Flexible 256-byte transmit/receive data buffer
  • SPORT mode
  • Flexible multiple RF port interface
    External PA/LNA support hardware
    Switched antenna diversity support
  • Wake-up timer
  • Very few external components
    Integrated PLL loop filter, receive/transmit switch, battery monitor, temperature sensor, 32 kHz RC and crystal oscillators
  • Flexible SPI control interface with block read/write access
  • Small form factor 5 mm × 5 mm 32-lead LFCSP package
ADF7241
Low Power IEEE 802.15.4 Zero-IF 2.4 GHz Transceiver IC
ADF7241-FBL
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

ADIsimSRD Design Studio

Analog Devices ADIsimSRD Design Studio is a very powerful tool allowing real-time simulation and optimization of many of the parameters in a typical wireless system using the ADF7xxx family of transceivers and transmitters.

Open Tool

Evaluation Kits

EVAL-ADF7241

ADF7241 Evaluation Board

Product Details

This page contains ordering information for the evaluation board used to evaluate the ADF7241 Low Power IEEE 802.15.4 Zero-IF 2.4 GHz Transceiver IC.

EVAL-ADF7241
ADF7241 Evaluation Board

Latest Discussions

Recently Viewed