ADA4939-1

RECOMMENDED FOR NEW DESIGNS

Ultralow Distortion Differential ADC Driver

Viewing:

Part Details

  • Extremely low harmonic distortion
    • −102 dBc HD2 at 10 MHz
    • −83 dBc HD2 at 70 MHz
    • −77 dBc HD2 at 100 MHz
    • −101 dBc HD3 at 10 MHz
    • −97 dBc HD3 at 70 MHz
    • −91 dBc HD3 at 100 MHz
  • Low input voltage noise: 2.3 nV/√Hz
  • High speed
    • −3 dB bandwidth of 1.4 GHz, G = 2
    • Slew rate: 6800 V/μs, 25% to 75%
    • Fast overdrive recovery of <1 ns
  • ±0.5 mV typical offset voltage
  • Externally adjustable gain
  • Stable for differential gains ≥2
  • Differential-to-differential or single-ended-to-differential operation
  • Adjustable output common-mode voltage
  • Single-supply operation: 3.3 V to 5 V
ADA4939-1
Ultralow Distortion Differential ADC Driver
ADA4939-1 Functional Block Diagram ADA4939-1 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

SPICE Model 1

ADI DiffAmpCalc™

ADI's new ADI DiffAmpCalc™ is a free, downloadable calculator for designing differential amplifier circuits. The tool is easy to use and features an interactive user interface to quickly get you up and running.

Open Tool

Evaluation Kits

EVAL-FDA-1

Universal Evaluation Board for Single Differential Amplifiers

Product Details

The Universal Differential Amplifier Evaluation Boards can be used to evaluate single, high speed, fully differential amplifiers. The evaluation boards are bare boards that enable users to quickly prototype a variety of differential or single-ended circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

EVAL-FDA-1
Universal Evaluation Board for Single Differential Amplifiers

Latest Discussions

No discussions on ADA4939-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed